IDE to SATA Converter Adapter
PATA2SATAUpgrade to SATA speed and performance without overhauling your entire system with the StarTech.com PATA2SATA, an IDE to SATA upgrade kit. This dual channel bridge lets you connect two high-speed SATA drives without the cost and effort of upgrading your IDE (Parallel ATA) motherboard.
With improved airflow inside your case, and enhanced data integrity and security, you get all the benefits of a SATA system at a fraction of the cost. We’ve included a power connector and a SATA data transfer cable to make your upgrade to SATA even easier.PLEASE NOTE: If you do not have a Power Supply that Provides you with a SATA Power cable, than you will need to purchase SATAPOWADAP.
The StarTech.com Advantage
- Easily connect both an IDE hard drive and a Serial ATA hard drive on an existing IDE enabled motherboard
- Allows you to keep your existing IDE hard drive and motherboard in your computer when upgrading to Serial ATA hard drives
- Connect two Serial ATA hard drives to an IDE motherboard
Features
- Supports up to 2 channels and 2 devices
- Accepts Serial ATA commands and then converts them to IDE device commands
- Supports ATAPI devices (CD/DVD drives, CD/DVD burners, etc... )
- Comes complete with a 12 inch (305 mm) Serial ATA data cable and 7 inch (178 mm) Y-splitter power cable (1 x LP4 connector and 2 x SP4 connectors)
Applications
- Ideal for business and enterprises using a combination of IDE and Serial ATA hard drives
- Great for transferring data between IDE devices and Serial ATA hard drives
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | Serial ATA 1.0 |
| Connector(s) | |
| Connector A | 1 - SP4 (4 pin; Small Drive Power) Male |
| 2 - SATA (7 pin; Data) Plug | |
| Connector B | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Chipset | Marvell 88i8030-TBC |
| Data Transfer Rate | Up to 133 MBytes/sec. |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - IDE to Serial ATA Hard Drive Adapter |
Related Products
Accessories
Downloads
Manual(s):
- PATA2SATA.pdf
English
Data Sheet(s)
- PATA2SATA_Datasheet.pdf
English - PATA2SATA_Datasheet-ES.pdf
Español - PATA2SATA_Datasheet-FR.pdf
Français - PATA2SATA_Datasheet-IT.pdf
Italiano - PATA2SATA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |