ISAPOST
Discontinued
ISA Post Diagnostic Test Card
ISAPOSTThe StarTech.com ISA Post Diagnostics Card makes troubleshooting PC problems easy. Simply plug the card into a ISA slot on a malfunctioning PC, and the card reports any problems in the form of error codes on it's LED display. These codes are then cross-referenced to the enclosed error code chart to pinpoint the cause of the problem. PC technicians and system builders can save hours of troubleshooting time and prevent non-defective parts from being replaced.
Note: You may have to refer to your motherboard manufacturer's manual for motherboard specific error diagnostic codes
The StarTech.com Advantage
- Identifies problems immediately, eliminating time wasted troubleshooting PC boot problems
What's in the box
Features
- Includes a post code look-up table to provide a description of the problem
- Supports AMI, Award, and Phoenix BIOS POST error codes
- Easy to use - Simply plug it into a free ISA slot and turn on the computer to display the error code
Applications
- Great for identifying faulty parts during system assembly
- An extremely valuable tool for PC service technicians
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Bus Type | ISA |
| Display | 2 Digit 7 Segment LED Display |
| LED Indicators | 1 - 2 Digit 7 Segment Display |
| Shipping (Package) Weight | 0.31 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
PCIPOST PCI POST PC System Diagnostics Test Card with 2 x 7 Segment LED Reliable diagnostics tool for pinpointing power on self-test problems
$57.99

Follow us on Twitter |