SATCASE25OTG
Discontinued
2.5in SATA to USB 2.0 On-The-Go External Hard Drive Enclosure
SATCASE25OTGTurn virtually any 2.5" SATA hard drive into an ultimate USB "On-the-Go" storage solution! At the touch of a button, copy files directly from a digital camera, MP3 player, card reader or other USB device without the need to connect to a computer. Plus, you can connect to a PC and use the one button backup feature to share files and make external backups. The portable and lightweight case is constructed with durable brushed aluminum to enhance durability for mobile applications.
SATCASE25OTG can be bus powered through the included USB "Y" cable, through the included battery pack (4 'AA' batteries required), or a 5V DC power adapter. A truly portable solution for "On-The-Go" applications.
The StarTech.com Advantage
- Aluminum construction for increased heat dissipation and durability
- Multiple LED indicators report on drive power and activity
- Includes one button backup software for Windows (one button features does not work with MAC
- Highspeed USB 2.0 data transfer rates up to 480 Mbps
Features
- Support for almost any 2.5” form factor SATA hard drive
- Lightweight, durable brushed aluminum finish
- Mobile power pack
- One-touch transfer button copies files from your device to the hard drive automatically
- Backwards compatibility with the USB 1.1 standard
Applications
- Backup your existing hard drive for extra data security
- Copy files (including images, audio, and multimedia) directly from a digital camera, MP3 player or other USB devices to the hard drive without need of a computer
- Easy add-on storage for home or office usage
- Great for storing/editing space consuming videos and high-end graphic files and making them portable
- Share files with friends/colleagues
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Hard Drive Compatibility | Supports SATA I and SATA II drives |
| HDD Size | Tested to support 250GB |
| Maximum Data Transfer Rate | 480 Mbps (USB 2.0) |
| Power Adapter | 5V DC 1.5A Centre Positive |
| Volume Format | To use USB on-the-go feature hard drive must be formatted using FAT32 |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 3 in [75.8 mm] |
| Product Width | 5.5 in [139 mm] |
| Product Height | 0.6 in [14.2 mm] |
| Product Weight | 9.5 oz [270 g] |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 2.5” Aluminum Hard Drive Enclosure |
| 1 - 3’ USB 2.0 Y cable (Data and Bus Power) | |
| 1 - USB A to USB mini B | |
| 1 - Mobile Power Pack | |
| 1 - Power Adapter | |
| 1 - Software/Driver CD | |
| 1 - User Manual | |
Related Products
SAT2510U2 2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
$18.99
Accessories
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
$7.99
USB2HABM10 10 ft USB 2.0 Cable - USB A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
$7.99
Downloads
Manual(s):
- SATCASE25OTG.pdf
English
Data Sheet(s)
- SATCASE25OTG_Datasheet.pdf
English - SATCASE25OTG_Datasheet-ES.pdf
Español - SATCASE25OTG_Datasheet-FR.pdf
Français - SATCASE25OTG_Datasheet-IT.pdf
Italiano - SATCASE25OTG_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |