3.5in USB Network Attached Storage NAS External Hard Drive Enclosure
IDECASE35NASIDECASE35NAS features plug and play installation, requires no IP address and can be installed virtually anywhere on a local area network.
As an added security feature, users require the necessary software installation prior to using, so unauthorized users won't be able to access the drive contents.
This product includes the necessary cabling to attach to your network, and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- 30% faster than similar NAS enclosures
- With hard drive installed in IDECASE35NAS can be connected to network and be accessible by any PC on your network
- Sturdy aluminum enclosure is designed to maximize heat dissipation, optimizing performance by keeping the drive running cooler
- Data transfer at blinding speeds up to 480 Mbps using USB 2.0
- Easy to use - Once the drive is connected, the software will find and configure it automatically!
- Expandibility - Connect multiple IDECASE35NAS units to your network, to appear as one large drive
Features
- Supports RAID 0, 1, and JBOD
- Supports NTFS for error-free transfer of large files and quick disk access speeds
- Customizable access privileges for greater network security
- No IP addresses or dedicated computer/server names are required for LAN connectivity
- Easy to setup once installed, Software automatically finds and configures
- Expandability- connect several hadr drives using our enclosures to network and appears to users as one large drive
Applications
- Easy add-on storage for business or personal use.
- Archive or make backups to existing data for added security.
- Share important files and applications between computers.
- Ideal for storing data from digital cameras, DV camcorders, MP3 files, computer games or for backing up personal and work documents.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Kbits/Sec |
| General Specifications | 3"USB "A" to USB "B" Cable and 18"Cat 5e cable all included. |
| Hard Drive | Compatible with 3.5” IDE ATA133/66/100 |
| HD Capacity | Up to 750GB |
| OS Compatibility | Windows 98SE/ME/2000 & XP; MAC OS X |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.3 in [210 mm] |
| Product Width | 5.7 in [14.5 cm] |
| Product Height | 1.9 in [48 mm] |
| Product Weight | 14.8 oz [420 g] |
| Indicators | |
| LED Indicators | 1 - Power / Activity |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 2.6 lb [1.2 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- IDECASE35NAS.pdf
English
Data Sheet(s)
- IDECASE35NAS_Datasheet.pdf
English - IDECASE35NAS_Datasheet-ES.pdf
Español - IDECASE35NAS_Datasheet-FR.pdf
Français - IDECASE35NAS_Datasheet-IT.pdf
Italiano - IDECASE35NAS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |