SAT3550ESR
Discontinued
2.5in 3.5in 5 Drive eSATA SATA External Hard Enclosure with RAID
SAT3550ESRSupporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, this 5 Drive, eSATA to SATA external drive enclosure offers enhanced data protection, high-performance storage and plug-and-play functionality, as well as super high speed data transfer speeds of up to 3Gbps between host computer and enclosure. Well suited for RAID 0, RAID 1, RAID 10 and JBOD applications, the SAT3550ESR includes a port multiplier supported PCI Express-based host controller card to create a single eSATA interface with the enclosure, accommodating large capacity drives for a total installed capacity of up to an impressive 5 Terabytes.
Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SAT3550ESR includes Dual 80mm built in fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SAT3550ESR includes Dual 80mm built in fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
The Enclosure can house a mix of 2.5" and 3.5" drives, with convenient front access using swing open door and slide-out drive trays. However, your data integrity is protected with a lockable front panel door, to ensure that installed drives are secure against intrusion, while LED indicators provide easy monitoring of drive status and operation.
The StarTech.com Advantage
- For users requiring mega amounts of external storage but limited space and budget
- Bays holds any mix of both 2.5” and 3.5” SATA hard drives
- Single rear eSATA interface to host to manage access to each hard drive
- Supports any RAID controller with Sil 3132 chipset
Features
- 5 separate drive bays to provide up to 5 terabytes of external storage capacity; JBOD mode only
- Hard drives are removable using removable trays
- Provides support for RAID striping (0) , mirroring (1), RAID 10 and JBOD
- Can select individual or combined hard drive mode
- Supports data transfer speeds up to 3 Gb/s
- Each hard drive bay is hot swappable
- Easy plug ‘n play setup
- Dual 80mm internal fans for enhanced hard drive cooling
Applications
- For users requiring mega amounts of storage but limited space and budget
- Professionals in audio/video production and related work
- Graphic designers, creative artists and engineers working with CAD drawings
- Create RAID arrays using striping for editing uncompressed files (high definition video, audio) or with large bandwidth applications.
- Large data backups and multiple project management
- Large database file protection
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 80 mm |
| Performance | |
| Bus Type | eSATA |
| Chipset | Silicon Image 3132 |
| Connectors | 1x 7 pin eSATA connector |
| Hard Drive Support | Up to 5 x 1 Terabyte SATA hard drives |
| LED's |
One for each drive (presence and activity indicators) Host connection (presence and activity) Fault indication Power indication |
| Maximum Data Transfer Rate | eSATA 3 Gb/s |
| Note | Comes with a eSATA cable and eSATA to PCI-Express Host RAID card |
| OS Support | Windows: 98SE (Setup driver CD incl.), ME/2000/XP/Vista MAC OS X (10.3.or later) |
| Package Includes |
eSATA PCI-E RAID Controller RAID Management Software 5 Drive Trays 2m eSATA to eSATA Cable |
| Power | Internal 200 Watt Power Supply |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 11.8 in [300 mm] |
| Product Width | 5.9 in [150 mm] |
| Product Height | 9.1 in [230 mm] |
| Product Weight | 11.1 lb [5 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 13.3 lb [6 kg] |
| What's in the Box | |
| Included in Package | 1 - External Drive Enclosure |
| 1 - eSATA PCI-E RAID Controller | |
| 1 - eSATA Cable | |
| 1 - Set of Keys | |
| 1 - Screw Kit | |
| 1 - Power Cord | |
| 1 - Driver CD | |
| 1 - RAID Software | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- SAT3550ESR.pdf
English
Data Sheet(s)
- SAT3550ESR_Datasheet.pdf
English - SAT3550ESR_Datasheet-ES.pdf
Español - SAT3550ESR_Datasheet-FR.pdf
Français - SAT3550ESR_Datasheet-IT.pdf
Italiano - SAT3550ESR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |