5.25in Bay Removable 3.5in SATA HDD Enclosure
SAT3510U2REMInfoSafe 5.25” Bay Removable 3.5" SATA Drive Enclosure
This USB to SATA External Hard Drive Enclosure turns a 3.5in SATA (SATA, SATA II, SATA III) hard drive into a dual purpose add-on external storage and internal removable hard drive storage solution!
Supporting the latest generation of Serial ATA hard drives, this external hard drive enclosure is the ideal solution for large volume data offloads, digital video recording, surveillance systems, audio editing (no fan so noiseless), external storage, or a simple way to swap storage between your laptop and desktop computers.
Simply install the provided bay enclosure bracket into any 5.25in drive bay on the host computer, and enjoy the convenience of removable storage that can be ejected from one computer and connected to another as a conventional external hard drive.
The StarTech.com Advantage
- Have fast direct SATA access from your desktop, but then be able to take the drive and easily access them from any other computer via USB 2.0
- Aluminum enclosure with a fanless designs makes for a quiet storage solution while providing optimal cooling for a hard drive
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Front mount drive bay installs into any standard 5.25" bay
- Unique enclosure design allows it to be used as an internal removable SATA drive or as a regular external USB enclosure
- Push lever drive ejection from the front mount bay
- Durable aluminum construction for the drive enclosure chassis
- Power/Activity LED indicator
- High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Professionals working with large files who need to transport them between computers/locations without a network
- Easily work on and store large presentations or demos from your desktop, then transport it to a clients location without having to transfer files between drives
- Business professionals who need first hand access to their office data while traveling
- Users who need both fast internal storage and portable external storage
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | No |
| Performance | |
| RAID | No |
| 1x LP4 Male | |
| 1x SATA Power 15 Pin Female | |
| 1x USB B Female (External) | |
| Connectors | |
| System Requirements | |
| Drive | 1x SATA Data 7 Pin Female |
| External | Any available USB port |
| External Transfer Rate | 480 Mbps via USB |
| Host | 1x SATA Data 7 Pin Male |
| Internal | 1x 5.25" bay & SATA support |
| Internal Transfer Rate | 3 Gbps via SATA |
| Supported Drives | 3.5” SATA (SATA, SATA II, SATA III) hard drives tested up to 2.0 TB in size |
| Software | |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 9.x and up |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 7.8 in [198 mm] |
| Product Width | 4.4 in [113 mm] |
| Product Height | 1.3 in [32 mm] |
| Product Weight | 17.6 oz [500 g] |
| Indicators | |
| LED Indicators | 1 - Power and activity |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Drive Bay Frame |
| 1 - External Enclosure | |
| 1 - SATA Data Cable | |
| 1 - USB Cable | |
| 1 - Mounting Hardware | |
| 1 - Power Cord | |
| 1 - Power Adapter | |
| 1 - Manual | |
Related Products
Downloads
Manual(s):
- SAT3510U2REM.pdf
English
Data Sheet(s)
- SAT3510U2REM_Datasheet.pdf
English - SAT3510U2REM_Datasheet-ES.pdf
Español - SAT3510U2REM_Datasheet-FR.pdf
Français - SAT3510U2REM_Datasheet-IT.pdf
Italiano - SAT3510U2REM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |