InfoSafe Dual 3.5" Drive eSATA to SATA HD Enclosure
ESATCASE2
Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The ESATCASE2 includes a 60mm built-in fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
ESATCASE2 features easy to use locking arms, providing simple drive tray removals and insertions - a definite asset in situations that require quick drive swaps or permanent replacements.
The StarTech.com Advantage
- Combined capacity of up to 1.5 TB using two 750GB SATA hard drives
- Easy plug and play installation requires no drivers, for a quicker storage solution
- Light weight design and handle offers convenient external
- New industry standard eSATA interface supports longer 2m shielded sata cable with extra ground shielding layer to protect against ESD/EMI
- Extra hard drive trays (SATATRAYBK) optionally available to facilitate use of additional hard drives
Features
- Dual external hard drive storage holds two 3.5: SATA /300 (SATA II) or SATA /150 hard drives
- Internal fan keeps your hard drives running cool for maximum performance
- Supports hot swapping of hard drive
- Aluminum enclosure and cooling fan improves heat dissipation and circulation
- LED indicators report power and drive activity
Applications
- Ideal for users who work with large multimedia files or databases, and need to expand external storage capacities.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of internal 3.5 inch bays | 2 |
| Fans | 1 - 60 mm |
| Connector(s) | |
| Connector Type(s) | 2 - SATA (7 pin; Data) Receptacle |
| Performance | |
| Maximum Data Transfer Rate | 2400000000 MBytes/Sec |
| Chipset | Oxford 921DS |
| Drive Size | Supports up to 1 Terabyte hard drives (Seagate & Hitachi have been tested) |
| Drive Type Compatibility | SATA /300 (SATA II) OR SATA /150 (SATA I) Hard Drives |
| Fan Noise Level | 27.1 dBa |
| OS Support | Windows 2000/XP/Vista |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 7.9 in [201 mm] |
| Product Width | 2.8 in [72 mm] |
| Product Height | 5.7 in [145 mm] |
| Product Weight | 3.3 lb [1.5 kg] |
| Indicators | |
| LED Indicators | 1 - Power / Hard Drive 1 Access |
| 1 - Power / Hard Drive 2 Access | |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 4.2 lb [1.9 kg] |
Related Products
Accessories
Downloads
Manual(s):
- eSATCASE2.pdf
English
Data Sheet(s)
- ESATCASE2_Datasheet.pdf
English - ESATCASE2_Datasheet-ES.pdf
Español - ESATCASE2_Datasheet-FR.pdf
Français - ESATCASE2_Datasheet-IT.pdf
Italiano - ESATCASE2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |