SLIMDVDRW8U2
Discontinued
InfoSafe External Slim USB 2.0 DVD +/- RW Dual Layer Drive
SLIMDVDRW8U2The perfect notebook accessory, SLIMDVDRW8U2 features a Panasonic drive that gives you the freedom to play DVD's and CD's, or copy and transfer data at impressive speeds, without needing a built-in DVD-RW drive. Providing 5x DVD-RAM write speeds, 8x (DVD+RW), and 6x (DVD-RW), this is one notebook accessory that will really save you time and hassle. Plus, the attractive, discreet casing of this drive blends perfectly with your notebook computer, and its thin, yet durable design fits handily into your carrying case for times when you are on the move!
The StarTech.com Advantage
- Ideal for users without DVD/CD drive in their laptop or notebook
- Supports 5x DVD-RAM disk write speeds for enhanced reliability and maximum disk lifespan
- Light weight design for portability convenience
- Compact form factor, slim 12.7mm height
Features
- Tray-loading multi-format DVD drive:
- 5X DVD-RAM Writing
- 8X DVD-R Writing
- 6X DVD-RW Writing
- 8X DVD+R Writing
- 8X DVD+RW Writing
- 4X DVD-R DL Writing
- 4X DVD+R DL Writing
- 24X CD-R Writing
- 16X CD-RW Writing
- 8X DVD-ROM Reading
- 24X CD-ROM Reading
- Supports USB 2.0 and backwards compatible to USB 1.1
- Supports mini CD’s which are popular for drivers
- DVD Burning software (Nero 7 Essentials)
- No power adapter required for CD/DVD-ROM use
- Hot swappable plug and play
Applications
- Ideal for users without DVD/CD drive in their laptop or notebook
- For users who require DVD/CD “burning” capability with laptop/notebook – may just have older ROM drive.
- A great server room accessory that provides optical drive support to servers and data storage systems where conventional drives are not supported
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| Performance | |
| Buffer Memory | 2MB |
| Data Capacity | 4.7GB / 8.5GB (DL) |
| Drive Certifications | UL/CE/TUV/CB/RoHS |
| Drive Support | ATA(IDE) / ATAPI CD-R, CD-RW, DVD-R, DVD-RW, DVD Super-Multi |
| Enclosure Certifications | FCC(power adapter)/UL/CUL(power adapter)/CE/RoHS |
| Error rate | Soft Read Error (Less than 10-9 ) Hard Read Error (Less than 10-12 ) |
| Form Factor | External Slim 5.25” Enclosure with DVD Drive |
| Interface Support | Supports USB 2.0 and USB 1.1 |
| OS Support | Windows: 98SE (Setup driver CD incl.), ME, 2000, XP, Vista (Excl. Nero SW), MAC OS 10.4 or higher |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 6.5 in [165 mm] |
| Product Width | 5.3 in [135 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 12.4 oz [350 g] |
| Indicators | |
| LED Indicators | 1 - Read/Write |
| Power | |
| Power Adapter Included | Yes |
| Environmental | |
| Operating Temperature | 5 ~ 50 degrees |
| Storage Temperature | -30 ~ 65 degrees |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - External DVD Drive Enclosure |
| 1 - Tray-Loading DVD Super-Multi Drive | |
| 1 - DVD Burning Software | |
| 1 - USB 2.0 Cable | |
| 1 - Power Adapter | |
| 1 - CD (W98SE Driver) | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
USB2HAB15 15 ft USB 2.0 A to B Cable - M/M Extend the Distance Between Your USB 2.0 Devices up to 15ft
$8.99
Downloads
Manual(s):
- SLIMDVDRW8U2.pdf
English
Data Sheet(s)
- SLIMDVDRW8U2_Datasheet.pdf
English - SLIMDVDRW8U2_Datasheet-DE.pdf
Deutsch - SLIMDVDRW8U2_Datasheet-ES.pdf
Español - SLIMDVDRW8U2_Datasheet-FR.pdf
Français - SLIMDVDRW8U2_Datasheet-IT.pdf
Italiano - SLIMDVDRW8U2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+