Discontinued - 3.5in Silver USB 2.0 One Button IDE External Hard Drive Enclosure

Product ID: IDECAS35UBGB

Discontinued
Features
  • One Button Backup Feature

  • Can be setup in minutes, designed for easy installation

  • Compact design and light weight makes the unit extremely portable

More Features . . .
  • Data transfer at rates up to 480 Mbps

  • LED indicators that continuously show the operating status of the hard drive

  • PC and Mac Compatibility (*One-Button feature not available in use with Mac)

  • Saves time - Hot-swap capability allows you to connect and disconnect drives without having to shut down computer

  • Aluminum design cools and protects hard drive

Available in
$0.00

ID: IDECAS35UBGB

This USB 2.0 External Hard Drive Enclosure lets you connect a 3.5in IDE hard drive for simple file backups at the touch of a button.

Supporting full hi-speed USB 2.0 data transfer rates of up to 480Mbps between the external hard drive and the computer, the enclosure offers the unique convenience of our One-Button backup feature that lets you pre-define file backups for fast, reliable archiving.

Compatible with either Mac or PC (USB 2.0 connection required), the enclosure/case supports hot-swapping - allowing you to connect and disconnect it as needed without ever having to reboot your computer.

The Hard Drive Enclosure features an attractive aluminum design that helps protect the installed hard drive from physical damage, while providing optimized heat dissipation for a cooler operating environment. Plus, the enclosure features a slim design that makes it extremely portable - a perfect laptop accessory, or solution for mobile PC-to-PC applications.

The StarTech.com Advantage
  • A fast, easy way to store data for both desktop and notebook computers
  • Data transfer at blinding speeds up to 480 Mbps using USB 2.0
  • One-Button feature adds convenience by automating backup and file transfers
  • Sturdy aluminum enclosure is designed to maximize heat dissipation, optimizing performance by keeping the drive running cooler
Applications
  • Archive or make backups to existing data for added security
  • Easy add-on storage for business or personal use
  • Ideal for storing data from digital cameras, DV camcorders, MP3 files, computer games or for backing up personal and work documents
  • Share important files and applications between computers
Warranty Information
Warranty 2 Years
Hardware
Number of internal 3.5 inch bays 1
Performance
1. USB External Storage Case (Hard Drive not included)
Compatibility PC and MAC, One Button Backup will not work on MAC Computers
Data Transfer Rate 480 Mbits/sec
Enclosure Construction Aluminum
Hard Drive Compatible with 3.5” IDE ATA133/66/100
Maximum Data Transfer Rate 480000000
OS Windows 98SE/ME/2000 & XP; MAC OS X
Power 12V DC, 1.5A, center positive
Size Limitation 400GB
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
Indicators
LED Indicators 1 - Power / Activity
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Packaging Information
Shipping (Package) Weight 2 lb [0.9 kg]
What's in the Box
Included in Package 1 - 1 x 3.5" USB 2.0 IDE Hard Drive Enclosure
1 - Black Enclosure Stand
1 - 3ft USB 2.0 Cable
1 - USB Power Cord
1 - Screw Kit
1 - Driver Software CD
Certifications
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$7.99

In stock:   USA: 7871  |  Canada: 900

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$6.99

In stock:   USA: 3448  |  Canada: 159

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the IDECAS35UBGB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 3.5in Silver USB 2.0 One Button IDE External Hard Drive Enclosure

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field