3.5 in USB 2.0 One Button Backup IDE External Hard Drive Enclosure
IDECASE35U2BThis 3.5in USB 2.0 IDE External Hard Drive Enclosure lets you connect a 3.5in IDE hard drive to a computer through USB 2.0, and features One Button Backup, allowing you to make automated backups at the touch of a button.
The external hard drive enclosure can be used with either Mac or PC based USB-capable computers, and supports USB 2.0 data transfer rates of up to 480Mbps between the computer and the hard drive.
The StarTech.com Advantage
- One-Button feature adds convenience by automating backup and file transfers
- A fast, easy way to store data for both desktop and notebook computers
- Sturdy aluminum enclosure is designed to maximize heat dissipation, optimizing performance by keeping the drive running cooler
Features
- Compact design and light weight makes the unit extremely portable
- Saves time - Hot-swap capability allows you to connect and disconnect drives without having to shut down computer
- Aluminum design cools and protects hard drive
- Can be setup in minutes, designed for easy installation
- Data transfer at rates up to 480 Mbps
- LED indicators that continuously show the operating status of the hard drive
- PC and Mac Compatibility (*One-Button feature not available in use with Mac)
Applications
- Easy add-on storage for business or personal use
- Archive or make backups to existing data for added security
- Share important files and applications between computers
- Ideal for storing data from digital cameras, DV camcorders, MP3 files, computer games or for backing up personal and work documents
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Capacity | Up to 500GB |
| Compatibility | PC and MAC, One Button Backup will not work on MAC Computers |
| Hard Drive | Compatible with 3.5” IDE ATA133/66/100 |
| OS | Windows 98SE/ME/2000 & XP; MAC OS X |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Indicators | |
| LED Indicators | 1 - Power / Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 lb [1 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 x 3.5" USB 2.0 IDE Hard Drive Enclosure |
| 1 - Black Enclosure Stand | |
| 1 - 3ft USB 2.0 Cable | |
| 1 - USB Power Cord | |
| 1 - Screw Kit | |
| 1 - Driver Software CD | |
Accessories
Downloads
Manual(s):
- IDECASE35U2B.pdf
English
Software
- IDECASE35U2B.zip
Version: 1.43 - Release.txt
Data Sheet(s)
- IDECASE35U2B_Datasheet.pdf
English - IDECASE35U2B_Datasheet-ES.pdf
Español - IDECASE35U2B_Datasheet-FR.pdf
Français - IDECASE35U2B_Datasheet-IT.pdf
Italiano - IDECASE35U2B_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |