5.25in Silver USB to IDE External Optical Drive Enclosure
IDECASE525U2This external USB IDE drive enclosure can turn any IDE drive into a portable drive. It provides a single 5.25in bay for IDE CD-ROM drives, and 3.5in hard drives can be installed using a 5.25 to 3.5in drive adapter bracket (not included).
This sleek looking aluminum case features an internal 5cm ball bearing cooling fan to keep the drive running cool and supports plug and play installation on Windows 98SE/ME/2000 and XP operating systems.
The StarTech.com Advantage
- Ultra High speed 480 Mbps USB 2.0 interface provides fast drive access and easy plug and play installation
- Makes IDE drives portable for easy transportation
- Expands the storage capabilities of notebook computers
Features
- Supports High-Speed USB 2.0 480 Mbps data transfer rate
- Works with IDE Hard Drives, CD-ROMs, CD-R/RW Drives, DVD Drives, DVD-RAM drives
- Designed for a single 5.25" IDE drive device (or 3.5" IDE devices with adapter bracket such as StarTech's BRACKET
- Includes universal AC input (90~260V) power supply, USB cable, cooling fan, RCA jacks for CD-ROMs
- Shielded "clamshell" enclosure matches other computer equipment
- Connects to a PC through a standard OHCI USB port or high-speed USB 2.0 port
Applications
- Externally connects an IDE CD-ROM, CD-R/RW, or Hard drive to a PC or notebook
- 3.5 inch hard drives can be installed by using a 5.25 to 3.5 inch drive adapter bracket (not included)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of external 5.25 inch bays | 1 |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Kbits/Sec |
| External Connectors | USB B Female, Right and Left RCA Audio, Power cord |
| HD Capacity | Up to 750GB IDE Hard Drive |
| Internal Connectors | 40 pin Header IDE, LP4 power, CD-ROM Audio |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 10.8 in [274 mm] |
| Product Width | 8.3 in [210 mm] |
| Product Height | 2.5 in [64 mm] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Power | |
| Power Adapter Included | Yes |
| Special Notes / Requirements | |
| System and Cable Requirements | One free USB port |
| Packaging Information | |
| Shipping (Package) Weight | 4 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 5.25 In. USB 2.0 External IDE Drive Case |
| 1 - USB Cable | |
| 1 - Power cord | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- IDECASE525U2.pdf
English
Data Sheet(s)
- IDECASE525U2_Datasheet.pdf
English - IDECASE525U2_Datasheet-ES.pdf
Español - IDECASE525U2_Datasheet-FR.pdf
Français - IDECASE525U2_Datasheet-IT.pdf
Italiano - IDECASE525U2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |