Infosafe Portable 3.5" Serial ATA Drive Case

Product ID: IDECASE35SAT

Discontinued
Features
  • Compact light weight design ensures that the unit is portable

  • High speed data transfer rates of up to 3 Gb/sec

  • Aluminum construction provides you with maximum durability and heat dissipation

More Features . . .
  • Hot-swap capabilities allows you to connect and disconnect the enclosure without powering off your system

  • A handy LED indicator continuously reports on the operating status of your hard drive

  • Compatible with both Windows and Mac operating system environment

Available in
$0.00

ID: IDECASE35SAT

May be in stock with Resellers/Distributors

Get maximum storage in minimum space with a StarTech.com Serial ATA aluminum hard drive case. With data transfer rates of up to 3 Gb/sec and improved reliability, Serial ATA (SATA/300 and SATA/150) hard drives are the new high-performance choice for external storage. This drive case harnesses the power of your 3.5” SATA/300(SATA II) or SATA/150 hard drive, letting you backup information, move large files, or archive data with incredible speed and reliability. The drive case’s aluminum construction helps keep your drive running cool and makes the case lightweight and easy to transport. The IDECASE35SAT is a professional, cost-effective way to get the most out of your Serial ATA hard drive.

The StarTech.com Advantage
  • Designed for users who want maximum storage taking up minimal desk space
  • Features data transfer rates of up to 3 Gb/sec
  • Constructed with aluminum for maximum cooling and durability
  • Fits all 3.5” SATA/300 or SATA/150 hard drives
  • Comes complete with an external power adapter and a 3 foot Serial ATA cable
Applications
  • Easy add-on storage for home or office environments
  • Allows you to backup your existing hard drive for extra data security
  • Archive valuable data from desktop and notebook computers
  • Share and integrate important files and applications between computers
Warranty Information
Warranty 2 Years
Performance
Hard Drive Type: Compatible with 3.5” SATA/300(SATA II) or SATA/150 hard drives
Mac: OS X and up
Windows: 98SE/ME/2000 & XP
Compatibility
Data Transfer Rates Up to 3Gb/sec
General Specifications Supports 32 and 48 bit Addressing
Supports SATA Hard Drive Capacity up to 750GB
System Requirements
Connector(s)
Connector Type(s) 1 - SATA (7 pin; Data) Receptacle
1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 1.6 in [40 mm]
Product Length 5 in [128 mm]
Product Width 7.6 in [194 mm]
Indicators
LED Indicators 1 - Activity (Red)
1 - Power (Green)
Power
Center Tip Polarity Positive
Power Source AC Adapter Included
Packaging Information
Shipping (Package) Weight 2 lb [0.9 kg]
What's in the Box
Included in Package 1 - IDECASE35SAT
1 - SATA data cable
1 - Package of screws
1 - Power Adapter
1 - Instruction Manual
Certifications
12in SATA Serial ATA Cable
SATA18

18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$6.99

In stock:   USA: 2462  |  Canada: 110

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

18in SATA Serial ATA Data and Power Combo Cable
SATA18POW

18in SATA Serial ATA Data and Power Combo Cable

Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply

$8.99

In stock:   USA: 604  |  Canada: 175

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

12in SATA Serial ATA Cable
SATA24

24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$7.99

In stock:   USA: 1654  |  Canada: 267

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

12in SATA Serial ATA Cable
SATA36

36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

$7.99

In stock:   USA: 1348  |  Canada: 274

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

2 Port SATA to SATA Slot Plate Bracket
SATAPLATE1

1 Port SATA to SATA Slot Plate Bracket

Add external data connection to any existing SATA controller

$7.99

In stock:   USA: 1404  |  Canada: 0
4 Port PCI SATA RAID Controller Adapter Card
PCISATA4R1

4 Port PCI SATA RAID Controller Adapter Card

Add 4 SATA ports to your PC through a PCI expansion slot, with support for high-performance RAID array installation

$66.99

In stock:   USA: 205  |  Canada: 81

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1

18in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

$7.99

In stock:   USA: 3511  |  Canada: 329

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

12in SATA to Right Angle SATA Serial ATA Cable
SATA24RA1

24in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

$6.99

In stock:   USA: 1227  |  Canada: 192

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

12in SATA to Right Angle SATA Serial ATA Cable
SATA36RA1

36in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

$7.99

In stock:   USA: 346  |  Canada: 100

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the IDECASE35SAT. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Infosafe Portable 3.5" Serial ATA Drive Case

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field