FAN775
Discontinued
Intel Socket 775 Heatsink with Fan.
FAN775FAN775 is built to cool the power hungry 775 Intel Processor. The extruded aluminum uses aluminum alloy material and the radial fin design directs hot air away from the CPU. Comes complete with thermal transfer compound for quick, professional quality installation.
The StarTech.com Advantage
- High performance, reliable, 92 x 92mm ball bearing fan keeps your CPU cool
- Heavy-duty heatsink with fan designed to deliver performance and power for the Intel Socket 775 processors!
- Temperature-controlled fan speed via TX3 3-pin lead
Features
- Improves cooling capacity of the CPU cooler by thermally bonding the CPU to the heatsink (thermal transfer compound included)
- Large aluminum heatsink provides efficient heat dissipation
- StarTech.com’s CPU cooler heatsink / fan combination delivers better cooling performance and keeps your system stable
- Quiet and Stylish Ball Bearing Fan!
Applications
- Intel Socket 775, P4 (up to 3.8 GHz)
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 4 Pin Connector |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 1500 ~ 3500 |
| Air Flow Rate | 26.97 ~ 52.4 CFM |
| Noise Level | 27 dBA |
| Fan Dimension | 92 x 92 x 32 mm |
| General Specifications | Supports up to Intel P4 3.8 GHz |
| Heatsink Dimensions | 3.86 x 3.86 x 3.50 in. |
| Thermal Resistance | 0.23° C/W |
| Weight | 0.85 Lbs |
| Physical Characteristics | |
| Color | Blue |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
Related Products
FAN7751U 1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3 Keep your Socket 775 CPU cool, for optimal system performance; designed for low profile computer cases
$47.99
FAN775E 95mm Socket T 775 CPU Cooler Fan with Heatsink Provide a fan and heatsink cooling solution to any standard Socket 775/T desktop CPU
$18.99
Downloads
Manual(s):
- FAN775.pdf
English
Data Sheet(s)
- FAN775_Datasheet.pdf
English - FAN775_Datasheet-ES.pdf
Español - FAN775_Datasheet-FR.pdf
Français - FAN775_Datasheet-IT.pdf
Italiano - FAN775_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |