AGPBRAKL
Discontinued
Left Opening AGP Adapter Card Retainer Bracket
AGPBRAKLHere’s the situation:
You have a workstation. You have an AGP Card you need to get inside that workstation. In order to set the AGP card securely in the computer, you need a retainer bracket to hold it in place.
Good thing you came to StarTech.com looking for your part. We’ve got everything you’ll ever need to keep your workstation up and running smoothly. Including AGP Card Retainer Brackets.
The StarTech.com Advantage
- StarTech.com creates all of its parts using only components of the highest quality
- Prevents AGP Cards from coming out of their slot, saving costly downtime
Features
- Lever activated card release
Applications
- Install AGP Cards securely in your workstation with StarTech retainer brackets
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Card Release | AGP card is released by pushing release arm to the left |
| Material | ABS Plastic |
| Slot Dimensions | Fits standard (not Pro) AGP card slots 10x75 mm |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Left Plastic AGP Card Bracket |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AGPBRAKL_Datasheet.pdf
English - AGPBRAKL_Datasheet-ES.pdf
Español - AGPBRAKL_Datasheet-FR.pdf
Français - AGPBRAKL_Datasheet-IT.pdf
Italiano - AGPBRAKL_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |