DVIEXTFIBLC
Discontinued
Long Range DVI Extender – 330 feet (100 meters)
DVIEXTFIBLCTake control of your space. The DVIEXTFIBLC extends the range of DVI and DDC by up to 330 feet (100 meters) by using industry-standard Fiber optic and Cat 5 cabling. Perfect for houses of worship, schools, conference centers and more, you can now run a remote display without having to sacrifice the quality of a DVI interface.
The DVIEXTFIBLC lets you experience breathtaking resolutions with little or no loss of picture quality, to a maximum of 1600 x 1200 pixels at a 60Hz refresh rate. Outstanding picture, simple installation, ease of use: the decision is as clear as the image on your screen.
Note: An extension range of up to 1650 feet (500 meters), using Fiber optic cabling alone, can be achieved when DDC support is not required
The DVIEXTFIBLC lets you experience breathtaking resolutions with little or no loss of picture quality, to a maximum of 1600 x 1200 pixels at a 60Hz refresh rate. Outstanding picture, simple installation, ease of use: the decision is as clear as the image on your screen.
Note: An extension range of up to 1650 feet (500 meters), using Fiber optic cabling alone, can be achieved when DDC support is not required
The StarTech.com Advantage
- Extend the connection distance of DVI displays by up to 330 feet (100 meters)
- Pure hardware design; no software or drivers required
- Compatible with PCs, Macs and HDTV
- Hot pluggable
Features
- Supports UXGA resolutions of up to 1600 x 1200 pixels at 60 Hz
- Designed to match the capabilities of your display
- Extends using multimode fiber and/or Cat 5 cable
- Downward compatible resolution support
- Power adapter included
Applications
- Security (monitoring)
- Hospital (nurses stations, operating rooms)
- Classroom (lectures)
- Transportation (airports, train stations, bus terminals)
- Tradeshows (booth displays)
- Manufacturing (process control and monitoring)
- Video Broadcasting (control room, feed selection, monitoring)
- Point of Sale (video display banks)
- Houses of Worship
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Downstream - 1 x RJ-45 female | |
| Downstream - 2 x Duplex LC female | |
| Downstream – 1 x DVI-D female | |
| Upstream – 2 x Duplex LC female | |
| Fiber Cable Compatibility | 62.5/125 um or 50/125 um multimode |
| Local Unit Ports | Upstream - 1 x DVI-D female |
| Local Unit/Remote Unit Weight | 0.6 lbs (0.3 kg) |
| Maximum Resolution | UXGA, 1600 x 1200 at 60 Hz |
| Note | This product is not intended for use with widescreen displays |
| Power Adapter Specifications | Input : 100-120V, 50/60 Hz, 1.1A Output : 12V, 3A, center positive |
| Range using Cat 5 UTP cable and multimode fiber cable | 330 feet (100 meters) |
| Range using multimode fiber alone (no DDC support) | 1650 feet (500 meters) |
| Remote Unit Ports | Upstream – 1 x RJ-45 female |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 4.2 in [107 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 1 in [26 mm] |
| Environmental | |
| Operating Temperature | 4 ~ 40 |
| Packaging Information | |
| Shipping (Package) Weight | 4.2 lb [1.9 kg] |
Certifications, Reports and Compatibility
Accessories
50FIBLCLC1 1m Multimode 50/125 Duplex Fiber Patch Cable LC - LC Provide a high-performance link between fiber network devices
$19.99
50FIBLCLC2 2m Multimode 50/125 Duplex Fiber Patch Cable LC - LC Provide a high-performance link between fiber network devices
$21.99
50FIBLCLC3 3m Multimode 50/125 Duplex Fiber Patch Cable LC - LC Provide a high-performance link between fiber network devices
$23.99
50FIBLCLC5 5m Multimode 50/125 Duplex Fiber Patch Cable LC - LC Provide a high-performance link between fiber network devices
$25.99
Downloads
Manual(s):
- DVIEXTFIBLC.pdf
English
Data Sheet(s)
- DVIEXTFIBLC_Datasheet.pdf
English - DVIEXTFIBLC_Datasheet-ES.pdf
Español - DVIEXTFIBLC_Datasheet-FR.pdf
Français - DVIEXTFIBLC_Datasheet-IT.pdf
Italiano - DVIEXTFIBLC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |