ST124UTPLRR
Discontinued
Long Range Remote Receiver for ST124UTP Video Splitter / Distribution Amplifier / Extender (820 feet/250 meters)
ST124UTPLRRThe StarTech.com long range receiver for the ST124UTP Video Splitter allows a monitor to be connected up to 820 Ft. away from the splitter. The unit has an RJ45 connector to accept the incoming video signals, and a HDDB15 connector for the monitor to plug into. The ST124UTP base unit is required.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Cabling | Cat 5 UTP |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 250 m / 820 ft |
| Physical Characteristics | |
| Color | Black |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 1687.39 |
| What's in the Box | |
| Included in Package | 1 - Long Range UTP Receiver |
| 1 - Power Adapter - Class 2 Transformer | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
$19.99
M45PATCH100B 100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
M45PATCH50BL 50 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
M45PATCH75BL 75 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$22.99
M45PATCH100B 100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99
RJ45PATCH100 100 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
Downloads
Manual(s):
- ST124UTPLRR.pdf
English
Data Sheet(s)
- ST124UTPLRR_Datasheet.pdf
English - ST124UTPLRR_Datasheet-ES.pdf
Español - ST124UTPLRR_Datasheet-FR.pdf
Français - ST124UTPLRR_Datasheet-IT.pdf
Italiano - ST124UTPLRR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |