PCI225USB_LP
Discontinued
Low Profile 2 Port USB 2.0 PCI Card
PCI225USB_LPWant to plug into today’s most advanced USB peripherals? With speeds up to 40 times faster than USB 1.1, StarTech.com’s PCI225USB_LP is your ticket to high-speed action. This low profille card lets you connect two USB 2.0 peripherals, and enjoy fast data transfer rates of up to 480 Mbits/sec. Plus, backwards compatibility with USB 1.1 means you can continue using your older USB peripherals.
Easy plug and play makes installation is a breeze, and hot swapping capabilities guarantee convenient, hassle-free connections without rebooting. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
Easy plug and play makes installation is a breeze, and hot swapping capabilities guarantee convenient, hassle-free connections without rebooting. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Easily add two USB 2.0 ports to your low profile system
- Offers high speed data transfer rates of up to 480 Mbits/sec.
- PC and Mac compatible
Features
- 40 times faster than USB 1.1
- Easy plug and play installation
- Hot swap capabilities let you connect peripherals without rebooting
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
- Compliant with PCI specification 2.2
Applications
- MP3 players
- Digital cameras
- PDAs
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Connector(s) | |
| External Ports | 2 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003 and up Mac OS X and up |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Height | 2.2 in [55 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
PCI1394_2LP 3 Port PCI Low Profile 1394a FireWire Adapter Card w Video Editing Kit Add 2 external and 1 internal FireWire400 port to any computer with a low profile PCI slot
$29.99
PCI1S550_LP 1 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 1 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
$45.99
PCI2S550_LP 2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
$48.99
PCI1P_LP 1 Port Low Profile PCI Parallel Adapter Card Add a parallel port to your low profile/small form factor computer through a PCI expansion slot
$40.99
ST100SLP 1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot
$16.99
Accessories
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
Downloads
Manual(s):
- PCI225USB_LP.pdf
English
Data Sheet(s)
- PCI225USB_LP_Datasheet.pdf
English - PCI225USB_LP_Datasheet-ES.pdf
Español - PCI225USB_LP_Datasheet-FR.pdf
Français - PCI225USB_LP_Datasheet-IT.pdf
Italiano - PCI225USB_LP_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |