MP3 AirLink Wireless Audio Transmitter and Receiver
MP3AUDIOEXTThis product allows you to connect any device with a 3.5mm headphone jack to a stereo or external speakers without any wires! Simply connect the small transmitter to your audio source, and place the receiver near the device you are connecting to. You will have crystal-clear audio wherever you want it, without ever running a single audio cable. For added clarity and versatility, this product supports 8 selectable audio channels and multiple receivers so that a single audio source can be used in multiple locations.
The StarTech.com Advantage
- Multiple channel selections for optimum clarity
- Supports input/output from both RCA audio and 3.5mm headphone jacks
Features
- Software independent
- Auto-scan feature locates the best audio channel
- Works with virtually and device/speaker combination
- Small footprint for easy installation
Applications
- Connects your computer, iPod/MP3 player, or other audio source to a stereo or speakers
- Perfect for safely connecting your electronic audio sources to outdoor speakers or portable stereos
- An easy way to enjoy Webcast programming on your existing stereo
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Wireless |
| Performance | |
| Max Distance | 30 m / 100 ft |
| Adjacent Channel Rejection | >45dB @ +/- 5 MHz offset chan. frequency |
| Channel Frequency | 2410~2473 MHz |
| Channel Spacing | 9 MHz |
| Channels Supported | 8 |
| Dynamic Range | 45 dB (min.) |
| Frequency Stability | +/- 100 KHz |
| Image Rejection | >25dB @ the image frequency |
| Input Impedance (transmitter) | >10K Ohm |
| Input Level (transmitter) | 4Vp-p (max) |
| Input/Output Connector (per unit) | 1 x 3.5mm headphone (female) |
| Modulation (transmitter) | FSK (Modulation Index 0.5) |
| Operating Frequency | 2.4 GHz |
| Operating Temperature | 14~140 deg. F. (-10~60 deg. C.) |
| Output Impedance | < 1 KOhm (receiver) |
| Output Level (receiver) | 3.4Vp-p (max.) |
| Power Adapter | DC 9V, 200 mA (center positive), per unit |
| Power Consumption (typical) | 100 mA (transmitter), 130 mA (receiver) |
| Range | 100 ft. (30m) open air, 30 ft. (10m) between walls |
| Receiver Sensitivty | -85 ddBm (min.) |
| Response | 20 KHz, -2dB (max.) |
| S to N Ratio | 45 dB (min.) |
| Separation | 45 dB (min.) |
| THD | 0.6% (min.) |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 3.1 in [8 cm] |
| Product Width | 3.1 in [8 cm] |
| Product Height | 0.9 in [2.3 cm] |
| Product Weight | 5.6 oz [159 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
Accessories
Downloads
Manual(s):
- MP3AUDIOEXT.pdf
English
Data Sheet(s)
- MP3AUDIOEXT_Datasheet.pdf
English - MP3AUDIOEXT_Datasheet-ES.pdf
Español - MP3AUDIOEXT_Datasheet-FR.pdf
Français - MP3AUDIOEXT_Datasheet-IT.pdf
Italiano - MP3AUDIOEXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |