GC15MACVGAFM
Discontinued
Macintosh Monitor to VGA Adapter
GC15MACVGAFMOnly the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our Macintosh monitor to VGA Adapter is used to connect Macintosh LC monitor to a standard VGA PC. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Applications
- Connects Macintosh LC monitor to a standard VGA PC
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - DB-15 (15 pin; D-Sub) Female |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 Pin VGA to Mac Monitor Adapter M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC15MACVGAFM_Datasheet.pdf
English - GC15MACVGAFM_Datasheet-ES.pdf
Español - GC15MACVGAFM_Datasheet-FR.pdf
Français - GC15MACVGAFM_Datasheet-IT.pdf
Italiano - GC15MACVGAFM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |