DS15H54
Discontinued
Manual 4-to-1 Keyboard and Monitor Switchbox
DS15H54StarTech.com’s Manual 4-to-1 VGA/SVGA Monitor Switchbox lets up to 4 computers share 1 monitor or 1 keyboard. Requiring no power supply, this switchbox is ideal to sit on a user’s desktop and allow them to manually switch between active computers.
Applications
- Four (4) computers share one (1) keyboard and VGA monitor
- Requires four (4) sets of: AT-keyboard switchbox cables (KXT100MMxx) and VGA switchbox cables (MXT101MM, MXT101MMHQ, or MXT105MMHQ)
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Ports | (4) to (1) [5-pin DIN Female, High Density DB15 Female] |
| Power Supply | not required |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - Manual 4 to 1 Keyboard and Monitor Switch |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DS15H54_Datasheet.pdf
English - DS15H54_Datasheet-ES.pdf
Español - DS15H54_Datasheet-FR.pdf
Français - DS15H54_Datasheet-IT.pdf
Italiano - DS15H54_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |