DS954
Discontinued
*D*Manual 4-to-1 Mouse and Keyboard Switchbox
DS954StarTech.com’s Manual 4-to-1 mouse and keyboard switchbox lets up to 4 computers be controlled by 1 AT keyboard and 1 mouse. Requiring no power supply, this switchbox is ideal to sit on a user’s desktop and allow them to manually switch between active computers.
Applications
- Four (4) computers share one (1) AT keyboard and one (1) mouse
- Requires four (4) sets of: AT-keyboard switchbox cables (KXT100MMxx) and straight through DB9 cables (MXT100xx)
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Ports | (4) to (1) [DB9 Female, 5DIN Female] |
| Power Supply | not required |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - Manual 4 to 1 Mouse and Keyboard Switchbox |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DS954_Datasheet.pdf
English - DS954_Datasheet-ES.pdf
Español - DS954_Datasheet-FR.pdf
Français - DS954_Datasheet-IT.pdf
Italiano - DS954_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |