Mutant Mods 24" Green EL Wire Illuminated Serial ATA Drive Connection Cable

Product ID: SATA24GNEL

Discontinued
Features
  • Provides a fast data transfer rate of up to 150 MBytes/sec

  • Thinner and more flexible Serial ATA cables are easier to route through your system

  • Free yourself from the “master” and “slave” Parallel ATA limitations, with Serial ATA’s independent channel and point-to-point connection design

Available in
$0.00

ID: SATA24GNEL

May be in stock with Resellers/Distributors

Harness the power of Serial ATA and look good doing it! Our EL Wire Serial ATA cables give you 150 MBytes/sec of blazing-fast SATA data transfer while lighting up the inside of your case with 360° of cool illumination. These cables feature an embedded EL Wire that runs the entire length of the cable, lighting it up from end to end. And don’t worry about sacrificing performance for looks. These reliable cables will keep your Serial ATA drives running at full performance and speed.

The StarTech.com Advantage
  • Embedded EL wire runs the entire length of the cable and provides 360 degrees of illumination
  • Great as a starter mod or as the final touch on a veteran modder’s rig
Applications
  • A cost effective way to shed light on your system
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA (7 pin; Data) Receptacle
Connector B 1 - SATA (7 pin; Data) Receptacle
Performance
Length 24 Inches (610 mm)
Physical Characteristics
Color Green
Product Length 2 ft [0.6 m]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the SATA24GNEL. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Mutant Mods 24" Green EL Wire Illuminated Serial ATA Drive Connection Cable

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field