External 56K USB Modem
USB56KEMUSB 56K External Modem
This external 56k USB modem converts a USB port into an external 56k dialup modem, providing the ideal solution for applications that require fax modem capability, or simply a cost-effective way to connect to the Internet through dialup.
This lightweight device provides portable convenience, and is powered through the USB bus - eliminating the need for an external power adapter and saving the hassle of having to find a wall outlet.
With support for PCM Upstream, quick connect and v.44 data and error correction, this external USB modem provides the versatility and convenience needed to get true value from a dialup connection.
The StarTech.com Advantage
- This compact external modem is ideal for fax and dial-up internet access for users on the go
- Supports data receive rates up to 56Kbps
Features
- V .92 modem supports data receive rates up to 56Kbps and send rates up to 48kbps
- Supports PCM upstream and quick connect
- Ideal for dial-up internet services with V.44 data compression
- Also supports fax send/receive rates up to 14.4Kbps
Product Numbers
| Dell Harmony | A2125442 |
| UPC Code | 065030828178 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-11 Female |
| 1 - USB A (4 pin) Male | |
| Performance | |
| Data Compression | V.44 for dial-up internet |
| Data Receive Rate | 56Kbps |
| Data Send Rate | 48Kbps |
| Fax Modulation | V.17, V.29, V.27 Ter, V.21 channel 2 |
| Fax Transfer Rates | 14.4Kbps Send/Receive |
| Modem Modulation | ITU-T V.92, V.90, K56flex, V.34, V.32, v.23, V.22 bis, V.22, V.21, Bell 212A and 103 |
| PCM Upstream | Yes |
| Quick Connect | Yes |
| TAPI Compliant | Yes |
| Software | |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB Modem |
| 1 - Driver CD | |
| 1 - User Guide | |
Accessories
Downloads
Driver(s):
Manual(s):
- USB56KEM.pdf
English
Data Sheet(s)
- USB56KEM_Datasheet.pdf
English - USB56KEM_Datasheet-ES.pdf
Español - USB56KEM_Datasheet-FR.pdf
Français - USB56KEM_Datasheet-IT.pdf
Italiano - USB56KEM_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |