USB Bluetooth Adapter Class 2 Supporting EDR

Product ID: USBBT2EDR

Discontinued

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

Features
  • Bluetooth adapter connects up to seven Bluetooth devices to your notebook or desktop computer

  • Class 2 Bluetooth allows for a maximum operating range up to 10m (33ft)

  • Compatible with Bluetooth Versions 1.2 / 2.0

  • Maximum Data Transfer Rate: 3MB / sec with Bluetooth 2.0+EDR

Available in
$0.00

ID: USBBT2EDR

May be in stock with Resellers/Distributors

This product has been replaced with:
(USBBT2EDR2)

Add Bluetooth 2.0+ EDR to your desktop or notebook in minutes through a USB port!

The USBBT2EDR USB Bluetooth Adapter (Class 1) lets you create your own personal wireless network using multiple Bluetooth devices. The adapter is easy to install and simple to use, making it a practical way to connect devices like PDAs, smart phones, cell phones, printers and more to your computer through a wireless Bluetooth 2.0 connection.

Supporting a class 2 Bluetooth range of 10m (33ft), the Bluetooth adapter is compatible with Bluetooth 2.0+ EDR devices, providing the perfect way to simplify your home or office network while relying on wireless transfer speeds of up to 3Mbps.

This USB Bluetooth Adapter (Class 2) is backed by StarTech.com’s 2-year warranty and FREE lifetime technical support.

The StarTech.com Advantage
  • Compatible with Bluetooth Versions 1.2 / 2.0
  • Create your own wireless Personal Area Network (PAN) by interconnecting Bluetooth-enabled devices to your notebook or desktop computer
  • Low power consumption preserves notebook computer battery life
  • Maximum Date Transfer Rate: 3MB / sec with Bluetooth 2.0+EDR
  • Sleek and compact USB Bluetooth wireless adapter is a flexible and affordable networking solution for all Bluetooth-enabled devices
Compatible With

View full OS compatibility

Windows 98SE/ 2000/ ME/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2

Applications
  • Connect your desktop / notebook to a bluetooth enabled device. Bluetooth can be used for synchronizing PDA's, connecting to the web, and communicating with other Bluetooth devices such as printers, and cell phones
Warranty Information
Warranty 2 Years
Hardware
Chipset ID ISSC
Connector(s)
Connector Type(s) 1 - USB A (4 pin) Male
Performance
Bluetooth Version 1.2 / 2.0
Chipset Broadcom BCM2045
Communication Range Class 2 - 10m 33ft)
Hardware Requirement PC with an available USB port
Max Data Transfer Rate 3MB / sec with Bluetooth 2.0+EDR
USB Support 1.1 and 2.0
Software
OS Compatibility Windows 98SE/ 2000/ ME/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2
Physical Characteristics
Color Blue
Product Length 1.9 in [49.2 mm]
Product Width 0.7 in [18 mm]
Product Height 0.5 in [12 mm]
Product Weight 0.4 oz [10 g]
Indicators
LED Indicators 1 - Activity
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - USB to Class 2 Bluetooth Adapter
1 - Driver CD
1 - User Manual
Industry Standards Bluetooth 1.1
Bluetooth 1.2
USB 1.1
Frequency Range 2.4 ~ 2.48 GHz
Certifications
Mini 4 Port USB 2.0 Hub
ST4200MINI

Mini 4 Port USB 2.0 Hub

Provides 4 external USB 2.0 ports in a compact and portable form factor

$14.99

In stock:   USA: 1470  |  Canada: 247

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the USBBT2EDR. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - USB Bluetooth Adapter Class 2 Supporting EDR

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field