10/100 PoE Power over Ethernet Injector 48V/30W

Product ID: POEINJ100

Power your individual PoE-capable devices with this multi-voltage injector

Features
  • Uses existing/standard Cat5, 5e, 6, or better cabling

  • 1 Ethernet Input(data only) port compliant with IEEE 802.3 10BaseT, IEEE 802.3u 100BaseTX

  • 1 PoE/PSE(Power + Data) output ports compliant with IEEE 802.3af PoE and IEEE 802.3at PoE

More Features . . .
  • Steel enclosure for durability in harsh environments

  • 48V/DC at Full 30W Output Supported

  • Output port has output current limited, short-circuit protection, complete Power Device (PD) detection and classification

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
Available in
$109.99 USD

ID: POEINJ100

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

The POEINJ100 10/100 Mbps PoE Power over Ethernet Injector with 48V Output converts standard 90-260V/AC power into low-voltage DC power that can run over existing Cat5 (or better) network cable to power IEEE 802.3at compliant network accessories.

The Power over Ethernet injector device also features PoE awareness, to verify whether the device receiving power is IEEE 802.3at compliant. If the device is not compliant, only data will be sent through the LAN cable, protecting your device from damage.

By adding the POEINJ100 to your existing network setup, installing devices such as Wireless Access Points(WAPs) and IP cameras can be easily accomplished where electrical wall outlets may not be available, without the hassle or expense of running new electrical wiring.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • High powered 30W injection allows for longer cable runs that will still provide full power to your PoE devices
  • Use existing standard Cat5/5e/6 Ethernet cabling to deliver both power and data, allowing for remote equipment installs in locations where it was previously impossible
  • Sturdy steel construction provides durability in harsh environments
Applications
  • Perfect for powering a Wireless Access Point (WAP) in a business environment
  • Power a security camera/ network webcam situated in a remote area where power connection is not possible
  • Retail applications such as RFID readers
  • Great for IT administrators implementing PoE supported VoIP phones
  • Enable remote installation of touchscreens or information kiosks
  • Power your intercom, paging or hallway speaker amplifier
Product Numbers
TechData Dis 10547090
ASI Distribution USA 111789
UPC Code 065030841801
Warranty Information
Warranty 2 Years
Hardware
Industry Standards Ethernet Input(data only) port compliant with IEEE 802.3 10BaseT, IEEE 802.3u 100BaseTX
PoE/PSE (data + power)output port compliant with IEEE 802.3af PoE and IEEE 802.3at PoE
Ports 1
Performance
Maximum Data Transfer Rate 100Mbps
Power Output 48V/DC at Full 30W Output Supported
Connector(s)
Connector Type(s) 2 - RJ-45 Female
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - Device power indicator
1 - Per port: Activity/status indicator
Power
Input Current 0.8
Input Voltage 110 ~ 240 AC
Output Current 0.88A
Output Voltage 48 DC
Power Consumption 35W Max
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Silver
Product Height 0.9 in [23 mm]
Product Length 4 in [102 mm]
Product Weight 6.8 oz [192 g]
Product Width 3 in [75 mm]
Packaging Information
Shipping (Package) Weight 0.9 lb [0.4 kg]
What's in the Box
Included in Package 1 - POEINJ100 PoE Injector
1 - Power Adapter
1 - User Manual
Certifications
10/100 PoE Power over Ethernet Splitter 5V/12V
POESPLT100

10/100 PoE Power over Ethernet Splitter 5V/12V

Connect and power standard, non-PoE peripherals over a Power over Ethernet cable

$73.99

In stock:   USA: 92  |  Canada: 41

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

10/100 Multimode Fiber Ethernet Media Converter with PoE (SC)
MCM110SC2P

10/100 Multi Mode Fiber to Ethernet Media Converter SC 2km with PoE

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode SC fiber - with PoE

$159.99

In stock:   USA: 103  |  Canada: 31

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet
NETRS2321POE

1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet

Connect to, configure and remotely manage an RS-232 serial device over an IP network

$142.99

In stock:   USA: 43  |  Canada: 4

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH100BL

100 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 100ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$38.99

In stock:   USA: 55  |  Canada: 62

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (White)
C6PATCH100WH

100 ft Cat 6 White Molded RJ45 UTP Gigabit Cat6 Patch Cable - 100ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$38.99

In stock:   USA: 185  |  Canada: 47

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH100

100 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$27.99

In stock:   USA: 364  |  Canada: 87

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH75

75 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$22.99

In stock:   USA: 3  |  Canada: 25

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH50BL

50 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 50ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$23.99

In stock:   USA: 218  |  Canada: 366

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

1000 ft Roll of Blue CMR Cat 6 Solid UTP Bulk Cable
WIRC6CMRBL

1000 ft Roll of Blue CMR Cat 6 Solid UTP Bulk Cable

Make Power-over-Ethernet-capable Gigabit network connections in applications requiring CMR-rated cable

1000 ft Black Cat 6 Stranded UTP Patch Cable

$279.99

In stock:   USA: 39  |  Canada: 4

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

1000ft Roll Blue Stranded Cat 6 Patch Cable
WIRC6PATBLRL

1000ft Roll Blue Stranded Cat 6 Patch Cable

Make Gigabit network connections using this high quality Cat6 Cable

$279.99

In stock:   USA: 15  |  Canada: 17

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the POEINJ100. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 10/100 PoE Power over Ethernet Injector 48V/30W

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field