Networking IO / Media Converters & Extenders / Fiber Media Converters
Fiber Media Converters
We offer a wide selection of Fiber Media Converters (10/100, as well as Gigabit) that enable you to convert Ethernet network connection to a fiber network connection and vice versa.
Max Transfer Distance
-- 550 m (1804 ft)
-- 2 km (1.2 mi)
-- 10 km (6.2 mi)
-- 15 km (9.3 mi)
-- 20 km (12.4 mi)
-- 30 km (18.6 mi)
-- 40 km (24.8 mi)
-- 2 km (1.2 mi)
-- 10 km (6.2 mi)
-- 15 km (9.3 mi)
-- 20 km (12.4 mi)
-- 30 km (18.6 mi)
-- 40 km (24.8 mi)
Fiber Type
Product Family
Viewing 1 to 10 of 25 Results
ET91000LC 1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m Convert an RJ-45 Gigabit Ethernet network connection to MultiMode fiber
$224.99
MCMGBSC055 1000 Mbps Gigabit Multi Mode Fiber Ethernet Media Converter SC 550m Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
$119.99
MCMGBSC15 1000 Mbps Gigabit Single-Mode Fiber Ethernet Media Converter SC 15km Convert and extend a Gigabit Ethernet connection up to 15 km over Single Mode SC fiber
$183.99
ET91000SC 1000 Mbps Gigabit Ethernet to Multi Mode Fiber Media Converter SC Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
$194.99
MCM110SC2 10/100 Fiber to Ethernet Media Converter Multi Mode SC 2 km Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode SC fiber
$69.99
ET1000SM40LC 1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km Convert and extend a Gigabit Ethernet connection up to 40 km over Single Mode LC fiber
$440.99
MCM110ST2 10/100 Fiber to Ethernet Media Converter Multi Mode ST 2 km Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
$69.99
ET90110SC 10/100 Mbps Ethernet to Multi Mode Fiber Media Converter - SC Convert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode SC fiber
$107.99
ET90110SM30 10/100 Mbps Single Mode Fiber Media Converter - 30 km Convert and extend a 10/100 Mbps Ethernet connection up to 30 km over Single Mode SC fiber
$267.99
ET90110ST 10/100 Mbps Ethernet Multi Mode Fiber Media Converter - ST Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
$119.99
Follow us on Twitter |