10/100 Multi Mode Fiber to Ethernet Media Converter ST 2km with PoE
MCM110ST2PConvert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber - with PoE
This 10/100Base to 100Base-FX (ST) Multimode Fiber Ethernet media converter supports a maximum fiber cable distance of 2km, ensuring a highly reliable signal for ideal network connectivity and performance.
The fiber converter features Power over Ethernet support that allows the converter to draw power from a PoE network, delivering the freedom to use the converter in environments and scenarios where additional standard power options are unavailable.
Rather than paying for expensive installations of power wire (at drop points that may have them), running PoE requires only standard network cable (e.g. Cat5e cable), eliminating cost and hassle.
Backed by our 2-year warranty, the 10/100Base Ethernet to 100Base-FX Multimode Fiber converter features a durable design to help ensure reliability and long-lasting performance.
The StarTech.com Advantage
- Free Lifetime Technical Support
- This compact light weight design makes this media converter the ideal for use with high speed backbones
- Supporting Q in Q and 802.1q Tag VLAN encapsulation this converter can be used between to bridging Ethernet switches.
- Cost savings for buildings or structures where a power outlet doesn't exist, no need to run new power lines
- Compatible with 802.3af Power over Ethernet standards this converter may not require an additional power adapter
What's in the box
Features
- Can be powered over RJ45 ethernet with a PoE enabled network
- Supports Q in Q double tagged frame transparent
- Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
- Supports IEEE 802.1q Tag VLAN pass thru
- Supports a maximum multimode fiber optic cable distance of 2km
- Supports 802.3af Power over Ethernet (only FMC-10/100P)
- Support flow control (Pause) and Link Fault Pass through (LFP)
- Provides switch configuration of half/full duplex transfer mode for FX port.
- Led Indicators
- It’s compact design and weight makes it portable and unobtrusive to carry
- Forward 1600 bytes (Max.) packets
- Fiber Support: Cable Type- 62.2/125µm, 50/125µm - 2km Range
- Auto detects half/full duplex transfer mode from the TX port.
- Auto – negotiation of 10/100 Mbps and Auto – Crossover for TX port.
Applications
- Works well in industrial applications where standard power outlets are not available, or are too costly to install
- Designed for large, high speed bandwidth requirements of demanding workgroups needing expansion of their fast Ethernet Network.
Product Numbers
| Dell Harmony | A3287708 |
| TechData Dis | 17032S |
| ASI Distribution USA | 86378 |
| D and H | MCM110ST2P |
| Ingram Micro USA | BH4486 |
| Synnex US | STA-MCM110ST2P |
| UPC Code | 065030835251 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 25 |
| Center Tip Polarity | Positive |
| Color | Black |
| Connector A | 1 - Fiber Optic ST Female |
| Connector B | 1 - RJ-45 Female |
| Enclosure Type | Plastic |
| Fiber Operating Mode | Half/Full-Duplex |
| Fiber Type | Multi Mode |
| Humidity | 10~90% RH |
| Industry Standards | IEEE 802.3u 100Base-FX |
| Industry Standards | IEEE 802.3u 100Base-TX |
| Input Voltage | 115 AC |
| LED Indicators | 1 - 10/100 Operating Mode |
| LED Indicators | 1 - Ethernet Activity/Link |
| LED Indicators | 1 - Fiber Activity/Link |
| LED Indicators | 1 - Full/Half Duplex Mode |
| LED Indicators | 1 - POE Enabled |
| LED Indicators | 1 - Power |
| Max Transfer Distance | 2 km (1.2 mi) |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Output Current | 400mA |
| Output Voltage | 12 DC |
| Plug Type | M |
| PoE | Yes |
| Shipping (Package) Weight | 0.62 lb [0.3 kg] |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Wavelength | 1310nm |
| WDM | No |
| Maximum Data Transfer Rate | 10/100 Mbps |
| Product Height | 0.79 in [20 mm] |
| Product Length | 3.74 in [95 mm] |
| Product Width | 2.95 in [75 mm] |
| Product Weight | 3.18 oz [90 g] |
Certifications, Reports and Compatibility
Related Products
Accessories




















Follow us on Twitter |