CHECKOUT Your Cart: Empty

1000 Mbps Gigabit Single to Multi Mode Fiber Media Converter SC 10 km

ET91000MMSM

Convert from Single to Multi Mode SC fiber protocol or vice-versa

$319.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 39 Canada : 21
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This Single Mode to Multimode Fiber Media Converter provides transparent conversion between single mode and multimode fiber networks, providing a cost-effective way to utilize two different types of fiber cabling.

The SM to MM Fiber media converter supports a total fiber connection distance of up to 10 Km (6 miles).

Designed to offer a durable and convenient fiber conversion solution, the Single Mode to Multimode Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.

Features
  • Easy to use and install
  • Cost-effective way to utilize two different types of fiber cabling
  • Converts single mode fiber to multi-mode fiber and vice-versa
  • Maximum Fiber Cable length of 10 Km
  • Supports 9/125µm Single Mode or 50/125µm, 62.5/125µm Multi-Mode fiber cabling
Applications
  • Bridging single mode and multi-mode fiber optic networks
Product Numbers
Dell Harmony A4227409
TechData Dis 21153R
ASI Distribution USA 87715
D and H ET91000MMSM
Ingram Micro USA K51975
Synnex US STA-ET91000MMSM
UPC Code 065030820493
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
PoE No
WDM No
Connector(s)
Local Unit Connectors 2 - Fiber Optic SC Female
Performance
Wavelength 850nm
Max Transfer Distance 10 km (6.2 mi)
Fiber Type Multi Mode
Single Mode
Wavelength 1310nm
Sensitivity -20dBm to -3dBm(17 dB range)
Physical Characteristics
Product Length 5 in [128 mm]
Product Width 3.4 in [8.6 cm]
Product Height 0.8 in [20 mm]
Product Weight 24.4 oz [690 g]
Power
Power Adapter Included Yes
Input Voltage 115 ~ 230 AC
Output Voltage 12 DC
Output Current 1A
Center Tip Polarity Positive
Plug Type M
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Humidity 10~90% RH
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - Gigabit SM to MM Fiber Converter SC
2 - Mounting Brackets (w/ Screws)
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

10/100 Multimode Fiber Ethernet Media Converter (SC)
ET90110SC 10/100 Mbps Ethernet to Multi Mode Fiber Media Converter - SC Convert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode SC fiber
$107.99
In Stock USA: 236  |  Canada: 51
10/100 Multimode Fiber Ethernet Media Converter (ST)
ET90110ST 10/100 Mbps Ethernet Multi Mode Fiber Media Converter - ST Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
$119.99
In Stock USA: 106  |  Canada: 20
1000 Mbps Gigabit Ethernet to Multi Mode Fiber Media Converter SC
ET91000SC 1000 Mbps Gigabit Ethernet to Multi Mode Fiber Media Converter SC Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
$194.99
In Stock USA: 628  |  Canada: 30
10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit (SC)
ET90110WDM 10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit - SC Convert and extend a 10/100 Mbps Ethernet connection up to 20 km over a single SC fiber cable
$411.99
In Stock USA: 12  |  Canada: 10