10/100 Mbps Ethernet Multi Mode Fiber Media Converter - ST
ET90110STConvert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
This Ethernet to MM Fiber Media Converter creates a cost-effective Ethernet-fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over a multimode fiber backbone.
The converter supports a maximum multimode fiber optic cable distance of 2km (1.2 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote locations using ST-terminated multimode fiber, while delivering ideal network performance and scalability.
Easy to set up and install in a matter of seconds, this durable and compact fiber media converter features a heavy-duty power supply that can withstand challenging environments, and offers 6 LED indicators to make monitoring the Ethernet/fiber network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Ethernet to MM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
This versatile Ethernet to MM Fiber Media Converter offers guaranteed compatibility with 3COM™, Cisco™, Lucent™ and Nortel™ networks and fully complies with IEEE 802.3 and 802.3u standards.
What's in the box
Features
- Complete set of 6 LED indicators continuously shows operating status
- Supports Half-Duplex and Full-Duplex operating modes up to 200 Mbps
- Standard RJ-45 connectors for connecting to UTP media, and ST connector for connecting to fiber media
- Supports 802.3u 100Base-TX and 100Base-FX industry standards
- Compliant with IEEE 802.3u standard and guaranteed compatibility with 3Com™, Cisco™, Lucent™, and Nortel™ networks
- Easy installation and setup in seconds
- Full wire speed of 148,800 packet per second throughput prevents bottlenecks
- Heavy-Duty power supply which is engineered to withstand the most challenging conditions and environments
- Automatically detects 10 or 100 Mbps network connection speed
- Supports a maximum multimode fiber optic cable distance of 2 kilometers
- It’s compact design and weight makes it portable and unobtrusive to carry
Applications
- Connect 2 buildings that are on the same campus
- Connect remote areas of large buildings to the main network
Product Numbers
| Dell Harmony | A0479768 |
| TechData Dis | 119956 |
| ASI Distribution USA | 68095 |
| D and H | ET90110ST |
| Ingram Micro USA | 844115 |
| Synnex US | STA-ET90110ST |
| UPC Code | 065030795333 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 12 |
| Color | Beige |
| Fiber Type | Multi Mode |
| LED Indicators | 1 - Ethernet Link |
| LED Indicators | 1 - Fiber Link |
| LED Indicators | 1 - Fiber Mode |
| LED Indicators | 1 - LAN Mode |
| LED Indicators | 1 - Power |
| Local Unit Connectors | 1 - Fiber Optic ST Female |
| Local Unit Connectors | 1 - RJ-45 Female |
| Maximum Data Transfer Rate | 10/100 Mbps |
| Output Current | 1 A |
| Output Voltage | 9 DC |
| PoE | No |
| Power Adapter Included | Yes |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.8 in [122 mm] |
| Product Weight | 31.21 oz [884 g] |
| Product Width | 3.39 in [86 mm] |
| Shipping (Package) Weight | 2.06 lb [0.9 kg] |
| WDM | No |
| Fiber Operating Mode | Half/Full-Duplex |
| Max Transfer Distance | 2 km (1.2 mi) |
| Wavelength | 1310nm |
| Regulatory Approvals | FCC Class A, CE Class A & CISPR Class A |
| Humidity | 10~90% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| MTBF | 65,000 hours |
Certifications, Reports and Compatibility
Related Products
Accessories

























Follow us on Twitter |