1000 Mbps Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km
ET91000SM40Convert and extend a Gigabit Ethernet connection up to 40 km over Single Mode SC fiber
This Gigabit Ethernet to SM Fiber Media Converter creates a cost-effective Gigabit Ethernet-fiber link, converting to/from 1000Base-T Ethernet signals and 1000Base-LX optical signals to extend an Ethernet network connection over multimode fiber.
The converter supports a maximum single mode fiber optic cable distance of 40km (25 miles), providing a simple solution for connecting 1000BaseT Ethernet networks to remote locations using SC terminated single mode fiber, while delivering ideal network performance and scalability.
Easy to set up and install in a matter of seconds, this durable and compact fiber media converter features a heavy-duty power supply that can withstand challenging environments, and offers 6 LED indicators to make monitoring the Ethernet/fiber network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Gigabit Ethernet to SM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
Features
- Maximum Fiber Cable length of 40 Km
- Supports full or half-duplex operation
- Advanced features include Link-loss forwarding, loop-back test, remote monitor status, two frame lengths
- Cost-effective way to extend/bridge networks using fiber cabling
- Easy to use and install
Applications
- Converts 1000Base-LX fiber optic signals to 1000Base-T Ethernet over single mode cable
Product Numbers
| Dell Harmony | A3319418 |
| TechData Dis | 08670B |
| ASI Distribution USA | 87716 |
| D and H | ET91000SM40 |
| Ingram Micro USA | L49301 |
| Synnex US | STA-ET91000SM40 |
| UPC Code | 065030820585 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 2000 Mbps (full duplex mode) |
| Max Transfer Distance | 40 km (24.8 mi) |
| Fiber Type | Single Mode |
| Wavelength | 1310nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Auto MDIX | Yes |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 19.3 in [490 mm] |
| Product Width | 15.7 in [40 cm] |
| Product Height | 10.2 in [260 mm] |
| Product Weight | 24.4 oz [690 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Fiber Media Converter |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ET91000SM40.pdf
English
Data Sheet(s)
- ET91000SM40_Datasheet.pdf
English - ET91000SM40_Datasheet-ES.pdf
Español - ET91000SM40_Datasheet-FR.pdf
Français - ET91000SM40_Datasheet-IT.pdf
Italiano - ET91000SM40_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |