Networking IO / Media Converters & Extenders / Fiber Media Converters
Fiber Media Converters
We offer a wide selection of Fiber Media Converters (10/100, as well as Gigabit) that enable you to convert Ethernet network connection to a fiber network connection and vice versa.
Applied Filters
Max Transfer Distance
Fiber Type
WDM
Viewing 1 to 10 of 11 Results
ET1000SM40LC 1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km Convert and extend a Gigabit Ethernet connection up to 40 km over Single Mode LC fiber
$354.99
ET1110PSE Gigabit Ethernet PoE Open SFP Fiber Media Converter – PSE Power an individual PoE-capable device with this open SFP PSE Media Converter
$364.99
ET91000LC 1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m Convert an RJ-45 Gigabit Ethernet network connection to MultiMode fiber
$224.99
ET91000LC2 Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber
$223.99
ET91000MMSM 1000 Mbps Gigabit Single to Multi Mode Fiber Media Converter SC 10 km Convert from Single to Multi Mode SC fiber protocol or vice-versa
$319.99
ET91000SC 1000 Mbps Gigabit Ethernet to Multi Mode Fiber Media Converter SC Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
$153.99
ET91000SC2 Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber
$177.99
ET91000SM40 1000 Mbps Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km Convert and extend a Gigabit Ethernet connection up to 40 km over Single Mode SC fiber
$322.99
ET91000SM402 Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber
$439.99
MCMGBSC055 1000 Mbps Gigabit Multi Mode Fiber Ethernet Media Converter SC 550m Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
$119.99
Alphabetically
Follow us on Twitter | Find us on Google+