Cisco Compatible Gigabit Fiber SFP Transceiver Module SM LC w/ DDM – 40 km (Mini-GBIC)
SFPG1340CAdd, replace or upgrade SFP modules on Gigabit fiber equipment
The SFPG1340C Cisco® Compatible Gigabit Fiber SFP Transceiver Module SM LC – 40 km (24.8 miles) is built to comply with MSA (Multi-Sourcing Agreement) standards to offer a cost-effective way to add, replace or upgrade a Single-Mode LC port on your Gigabit fiber networking equipment or fiber media converter.
Supporting data rates up to 1.25 Gbps as well as Digital Diagnostics Monitoring (DDM), this LC SFP/Mini-GBIC module can be installed into any fiber networking device with an MSA or Cisco compliant SFP port. Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install the module without interrupting network traffic or requiring a device reboot.
This 1310nm single-mode SFP module is compatible with the Cisco GLC-EX-SMD transceiver.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Fully compliant with MSA standards, this hot-pluggable module can be installed into any networking device with an MSA compliant or Cisco® compliant mini-GBIC port
- Equipped with an industry standard single mode LC interface, this module can extend your network connectivity up to 40 km
Features
- Data rates up to 1.25 Gbps
- Supports distances up to 40 km (24.8 miles)
- Complies with SFP Multi-Source Agreements standards (MSA)
- Compatible with Cisco equipment
- LC Fiber connector
- Fully Hot Pluggable
Applications
- Replacing defective or damaged SFPs/Mini GBICs in MSA or Cisco compliant equipment
- Expand your Gigabit network to remote segments
Product Numbers
| TechData Dis | 10547327 |
| ASI Distribution USA | 123475 |
| D and H | SFPG1340C |
| Ingram Micro USA | PC4974 |
| Synnex US | STA-SFPG1340C |
| UPC Code | 065030846684 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| WDM | No |
| Industry Standards | IEEE 802.3z 1000BASE-EX |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic LC Female |
| Performance | |
| Compatible Networks | 1000 Mbps (1 Gbps) |
| DDM | Yes |
| Maximum Data Transfer Rate | 1.25 Gbps |
| Max Transfer Distance | 40 km (24.8 mi) |
| Fiber Type | Single Mode |
| Wavelength | 1310nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Physical Characteristics | |
| Product Length | 2.4 in [60 mm] |
| Product Width | 0.5 in [12 mm] |
| Product Height | 0.4 in [10 mm] |
| Product Weight | 0.6 oz [17 g] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 85°F) |
| Humidity | 30~70% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | MSA or Cisco compliant SFP port |
| Note | For use in Gigabit fiber networking equipment and media converters |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1.25 Gbps Single Mode LC SFP |
Related Products
Accessories
Downloads
Data Sheet(s)
- SFPG1340C_Datasheet.pdf
English - SFPG1340C_Datasheet-DE.pdf
Deutsch - SFPG1340C_Datasheet-ES.pdf
Español - SFPG1340C_Datasheet-FR.pdf
Français - SFPG1340C_Datasheet-IT.pdf
Italiano - SFPG1340C_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+