NUT4_40_2
Discontinued
Nuts #4-40 x 1.6mm long - 50 Pack
NUT4_40_2This package of 50 (#4-40 x 1.6mm) Nuts are great to have on hand for new system builds or upgrades.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 50 - NUTS |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- NUT4_40_2_Datasheet.pdf
English - NUT4_40_2_Datasheet-ES.pdf
Español - NUT4_40_2_Datasheet-FR.pdf
Français - NUT4_40_2_Datasheet-IT.pdf
Italiano - NUT4_40_2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |