FANCASE2
Discontinued
PC Slot-Mounted Dual Fan Case Cooler
FANCASE2The StarTech.com PC case-cooling fan is a customizable fan and air ducting system that allows the user to direct incoming or outgoing air where it is needed. The FANCASE2 fits in any standard ISA or PCI slot space and has two fans with independent ducting systems. The default configuration for the fans is exhausting air from the case, but either fan can be reversed to inhale air into the case. Each fan is on a swivel and extension mechanism that allows the fan to be directed to a specific location. This provides optimal airflow where it is needed. The fan is powered using a standard LP4 hard driver power tap.
The StarTech.com Advantage
- Exhausts hot air out of a PC, increasing dependability and extending component lifetime
Features
- Independent ducting systems allows you to direct cooling where it is needed.
Applications
- Provides extra cooling for needed locations inside your computer.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Air Flow Rate | 18 CFM |
| Air Flow | 18 CFM @ zero static pressure |
| Air Flow Direction | Reversible |
| Connectors | LP4 (hard drive power connector) |
| Life Expectancy | 15,000 hours |
| Noise Level | 29 dB |
| Operating Voltage | DC 12V |
| Rated Power | 2.28 W |
| Physical Characteristics | |
| Color | Black |
| Product Length | 7.5 in [190 mm] |
| Product Width | 4.8 in [123 mm] |
| Product Height | 2 in [50 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - FAN DEVICE (with two fans) |
| 1 - SCREW | |
| 1 - SET OF INSTRUCTIONS (attached to box) | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANCASE2_Datasheet.pdf
English - FANCASE2_Datasheet-ES.pdf
Español - FANCASE2_Datasheet-FR.pdf
Français - FANCASE2_Datasheet-IT.pdf
Italiano - FANCASE2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |