PCISCSI2U
Discontinued
PCI 20 MByte/sec. Ultra SCSI Adapter Card
PCISCSI2UControl up to 7 SCSI devices using a single PCI card with the PCISCSI2U from StarTech.com. Equipped with a dedicated on-board processor, the card provides high-speed data transfer rates of up to 20 MBytes/sec. Great for adding SCSI connectivity to newer PCs, the PCISCSI2U ensures that your SCSI peripherals do not sit on the shelf and collect dust.
The kit includes a 50-pin ribbon cable for two internal SCSI drives and drivers for the most popular operating systems, including Windows® and Linux®. Plus, it’s backed by our lifetime warranty and FREE lifetime tech support.The StarTech.com Advantage
- Allows you to easily add extra SCSI drives and peripherals to your PC
- Jumperless configuration and support for all major operating systems
- Comes complete with a 2 foot (610 mm) 2-drive 50-pin ribbon cable
Features
- Full Ultra SCSI and Fast SCSI-2 capabilities for reliable operation in all cabling environments
- BIOS and driver support for hard drive, tape, CD-ROM, and removable media peripherals
- Supports all major PC operating systems (Windows, Linux, DOS, Netware, OS/2, UNIX)
Applications
- Connect hard drives, CD-ROM drives, DVD drives, tape drives, scanners, and more to your PC
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Chipset ID | Initio - INIC-940P |
| Connector(s) | |
| Connector Type(s) | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Female |
| 1 - IDC50 SCSI-1 (50 pin; Narrow SCSI) Male | |
| Performance | |
| Maximum Data Transfer Rate | 160000000 MBytes/Sec |
| Device Protocols | Ultra SCSI and Fast SCSI-2 |
| Device Support | Up to 7 devices |
| General Specifications | PCISCSIU2 is a High Voltage Differential card |
| On Chip DMA FIFO | 64-byte |
| OS Support | Windows 3.x/9x/NT 4.0/ME/2000/XP/Server 2003, Linux, DOS, Novell Netware, OS/2, SCO UNIX, UnixWare |
| SCSI Bus Transfer Rate | Up to 20 MBytes/sec |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Height | 3.1 in [8 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI SCSI CARD |
| 1 - CONNECTING CABLE | |
| 1 - DRIVER DISK | |
| 1 - MANUAL | |
Certifications, Reports and Compatibility
Related Products
PCISCSIUW 1 Port PCI Ultra Wide SCSI Controller Adapter Card Connect up to 15 Ultra Wide SCSI devices to a computer through a PCI slot
$108.99
Accessories
Downloads
Driver(s):
Manual(s):
- PCISCSI2U.pdf
English
Data Sheet(s)
- PCISCSI2U_Datasheet.pdf
English - PCISCSI2U_Datasheet-ES.pdf
Español - PCISCSI2U_Datasheet-FR.pdf
Français - PCISCSI2U_Datasheet-IT.pdf
Italiano - PCISCSI2U_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |