PEX2EC
Discontinued
PCI Express to Single ExpressCard Adapter Card
PEX2ECThis PCI Express to ExpressCard adapter adds an ExpressCard slot to a PCI Express capable computer.
A cost-effective solution, the adapter lets you use your ExpressCards (AirCard, wireless broadband card, etc.) on a desktop PC - eliminating the expense of having to buy a desktop specific add-on card (PCI based, etc.).
The StarTech.com Advantage
- Use your ExpressCards on your notebook and desktop computer
- Supports both 34 and 54 form factor ExpressCards
Features
- No need to buy separate cards for both your laptop and desktop systems, save money and share a single card between both your computers
- Supports both 34 and 54 form factor ExpressCards
- Compliant with PCI Express Base Specification 1.0a
- Works with PCI Express slots that provide 3.3V and 1.5V auxiliary power
- PCI Express x1 lane width
Applications
- Use the PCI Express to ExpressCard adapter for your wireless broadband connections and be able to connect to the internet on your laptop and desktop PC
- Connect USB 2.0, IEEE-1394 FireWire, RS-232 Serial, LAN/Network, Serial ATA, modem laptop cards as well as other laptop cards to your desktop computer
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| 1 x Internal USB Type A Port | |
| Bus Type | PCI Express x1 Lane Width |
| Connectors | 1 x 34/54 ExpressCard Slot |
| Form Factor | 34 and 54 ExpressCard |
| OS Support | Windows 2000/XP/2003/Vista |
| Physical Characteristics | |
| Product Length | 3.9 in [98 mm] |
| Product Width | 0.8 in [21 mm] |
| Product Height | 4.7 in [120 mm] |
| Product Weight | 1.6 oz [45 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Express to ExpressCard |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- PEX2EC.pdf
English
Data Sheet(s)
- PEX2EC_Datasheet.pdf
English - PEX2EC_Datasheet-ES.pdf
Español - PEX2EC_Datasheet-FR.pdf
Français - PEX2EC_Datasheet-IT.pdf
Italiano - PEX2EC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |