PCI Express X1 to X16 Low Profile Slot Extension Adapter
PEX1TO16Connect an x16 PCI Express Card to an x1 slot
This PCIe x1 to PCIe x16 Slot Extension adapter provides enhanced compatibility between motherboards and a variety of PCI Express expansion cards, allowing you to install any PCIe card (x1 - x16) in an x1 slot.
The PCI Express x1 to x16 adapter accommodates low profile x2, x4, x8, x12 or x16 PCI Express cards, eliminating the cost and hassle of upgrading a PCIe card or replacing the motherboard for the sake of compatibility.
The StarTech.com Advantage
- Saves you upgrade costs and time
- Use high performance cards without having to change or upgrade your motherboard to one with a larger slot
Features
- Connect a low profile PCI Express x16 card to a x1 slot on your motherboard.
- Supports low profile PCI Express 16x, 8x, and 4x cards to be plugged into a 1x slot
Applications
- Ideal for video cards
- Ideal for motherboards that do not provide enough or any PCI Express x16 slots
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| 1 x x16 PCI Express Female | |
| Connectors | 1 x x1 PCI Express Male |
| General Specifications | PCI Express x1 supports 1 lane 2.5 Gbps PCI Express transfer rate |
| Physical Characteristics | |
| Product Length | 4.9 in [125 mm] |
| Product Width | 1.3 in [33 mm] |
| Product Height | 0.4 in [10 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Express x1 to x16 Card |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- PEX1TO16.pdf
English
Data Sheet(s)
- PEX1TO16_Datasheet.pdf
English - PEX1TO16_Datasheet-ES.pdf
Español - PEX1TO16_Datasheet-FR.pdf
Français - PEX1TO16_Datasheet-IT.pdf
Italiano - PEX1TO16_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |