CHECKOUT Your Cart: Empty
MICROPCI7RIS
Discontinued

PCI Slot 7 Riser Card for ATX Micro Slim Cases

MICROPCI7RIS
Do you have to sacrifice performance and expandability to enjoy the size benefits of a Micro-ATX case? StarTech.com doesn’t think so. If you need to install full-sized PCI peripheral cards in a Micro-ATX or other compatible small form factor case, StarTech.com offers the MICROPCI7R PCI riser board. This card acts as a transparent adapter that allows you to use virtually any standard PCI card in a slim case with no loss of performance or features. The MICROPCI7R is an excellent choice for system builders or end-users that want to use a space-saving case design without limiting the choice of peripheral cards they can install in their computers. It is the perfect accessory for StarTech.com’s ATXMICRO220 line of cases.
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Physical Characteristics
Product Length 2.2 in [55 mm]
Product Width 4.7 in [120 mm]
Product Height 0 in [1 mm]
Packaging Information
Shipping (Package) Weight 0.4 lb [0.2 kg]
Certifications, Reports and Compatibility