GC96FM
Discontinued
PS/2 to Serial IBM Mouse Cable Adapter F/M
GC96FMOnly the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our IBM Mouse Adapter DB9F to 6 DIN M is used to change a 9 pin male serial connector to a PS/2 male connector. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
What's in the box
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Color | Beige |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connectors | DB9 Female, 6 DIN Male |
| Shipping (Package) Weight | 0.07 lb [0 kg] |
Certifications, Reports and Compatibility
Follow us on Twitter |