STANDOFF
Discontinued
Plastic Snap-In Motherboard Standoffs for AT-style PC Case 50 Pack
STANDOFFThe Startech.com STANDOFF is the right solution for mounting your motherboard to your AT-style PC Case. This pack of 50 plastic snap-In standoffs are handy for building computer systems.
Applications
- For installing motherboards to AT-style PC chassis
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Mounting Type | Snap-In to AT-style case |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 50 - Plastic Standoffs |
Certifications, Reports and Compatibility
Related Products
15STANDOFF Plastic Snap-In M3 Motherboard Standoffs for AT Computer Case - 15 Pack Install an AT motherboard into a computer case without any tools
$5.99
STANDOFF2 Plastic Screw-In PCB Standoffs for pre-tapped PC Case 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts
$9.99
STANDOFF3 Plastic Snap-In M3 Motherboard Standoffs for ATX Computer Case - 50 Pk Install an ATX motherboard into a computer case without any tools
$8.99
Downloads
Data Sheet(s)
- STANDOFF_Datasheet.pdf
English - STANDOFF_Datasheet-ES.pdf
Español - STANDOFF_Datasheet-FR.pdf
Français - STANDOFF_Datasheet-IT.pdf
Italiano - STANDOFF_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |