Portable 3.5" IEEE-1394b FireWire 800 and USB 2.0 Combo IDE Hard Drive Case
IDECASEU2FBDesigned for performance users, this combination IEEE-1394b/USB 3.5 hard drive case puts you on the cutting edge of high-speed external storage. This versatile case uses two of the most popular high-performance interfaces, FireWire 800 and USB 2.0, to ensure the best performance no matter where you use it. The attractive, rugged case is designed for travel so your important data can go anywhere you do.
A fast and easy way to store data for both desktop and laptop computers, the IDECASEU2FB is perfect for users who want a versatile, high-speed storage solution.
The StarTech.com Advantage
- Supports both IEEE-1394b FireWire 800 and USB 2.0 interfaces with data transfer rates of up to 800 Mbits/sec using IEEE-1394b FireWire 800 (which is 2 times faster than IEEE-1394a) and up to 480 Mbits/sec using USB 2.0
- A fast and easy way to store data for both desktop and laptop computers
- Geared towards users who want maximum storage using up a minimum of desk space
Features
- Equipped with 2 FireWire 800 ports and 1 USB 2.0 port
- Connects to a USB or a IEEE-1394b FireWire 800 port on your PC or Mac
- Hot-swap capabilities allows you to connect or disconnect the case without powering off your computer
- Backward compatible with the IEEE-1394a FireWire standard
- A handy LED indicator continuously shows operating status of the hard drive
- Comes complete with an IEEE-1394b FireWire 800 cable and a 3 ft. USB 2.0 cable
- Designed with an internal fan to keep your case cool
- Removable front bezel
Applications
- Easy add-on storage in a home or office environment
- Terrific for backing-up your existing hard drive for extra data security, or archiving valuable data from desktop and laptop computers
- Share and integrate important files and applications between computers
- Excellent for storing digital camera pictures, MP3 files and computer games
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| 2 - Firewire 800 (9 pin; IEEE 1394b) Female | |
| Performance | |
| Maximum Data Transfer Rate | 800000000 Mbits/Sec |
| Enclosure Construction | Plastic and steel combination |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003, Mac OS 9.2 and up |
| Physical Characteristics | |
| Color | Black |
| Product Length | 4.8 in [123 mm] |
| Product Width | 8.3 in [210 mm] |
| Product Height | 1.4 in [36 mm] |
| Product Weight | 19.5 oz [553.3 g] |
| Indicators | |
| LED Indicators | 1 - Power / Activity |
| Power | |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 2.9 lb [1.3 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- IDECASEU2FB.pdf
English
Data Sheet(s)
- IDECASEU2FB_Datasheet.pdf
English - IDECASEU2FB_Datasheet-ES.pdf
Español - IDECASEU2FB_Datasheet-FR.pdf
Français - IDECASEU2FB_Datasheet-IT.pdf
Italiano - IDECASEU2FB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |