IDECASE525F
Discontinued
Portable 5.25in IEEE-1394a FireWire 400 IDE Drive Case
IDECASE525FAdding external, portable, high-speed hard disk or optical storage to your computer is easy with StarTech.com's FireWire CD drive case. This case is the perfect solution for users who need personal storage space that is completely transportable. Capable of holding 5.25 inch hard drives or optical drives, the blazing fast Firewire data transfer rate and portability make this item the perfect compliment to your PC or Mac.
The StarTech.com Advantage
- High speed Firewire interface is as fast as an internal drive connection
- Plug and Play portability allows the device to plugged in as needed and stored out of the way when not needed
- Supports up to 36X CDRW
- Easy install and configuration
Features
- Works with 5.25 inch IDE hard drives , CD-ROM, CD-RW, and DVD drives
- Works with PC (Windows 98SE, ME, or 2000) or Mac (OS 9 or better)
- High speed 400 MBps IEEE-1394 Firewire transfer rate
- Provides a daisy chain port for connecting additional Firewire peripherals
- A cooling fan keeps air moving through the case
Applications
- Make an IDE hard drive, CD-ROM, DVD, or CD-RW drive portable
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of external 5.25 inch bays | 1 |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 2 - Firewire 400 (6 pin; IEEE 1394a) Female |
| Performance | |
| Maximum Data Transfer Rate | 400000000 Kbits/Sec |
| Internal Connectors | 1 x 40 pin IDE connector 1 x LP4 4 pin power connector |
| Operating Systems Support | Windows 98SE, ME, 2000 and Mac |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 10 in [255 mm] |
| Product Width | 6.1 in [155 mm] |
| Product Height | 2 in [50 mm] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 4 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - Ext. 5.25" Firewire IDE CD Drive Case |
| 1 - Firewire cable bag of screws | |
| 1 - bag of screws and keys | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
1394_10 10 ft IEEE-1394 FireWire Cable 6-6 M/M Deliver high speed data transfers between your FireWire devices
$12.99
1394_46_15 15 ft IEEE-1394 Firewire Cable 4-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
PCI1394_4 4 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit Add 3 external and 1 shared internal FireWire400 ports through a PCI slot
$26.99
CB1394_2 2 Port CardBus Laptop 1394a Firewire PC Card Adapter Add 2 FireWire 1394a ports to a laptop through a CardBus slot
$30.99
BRACKET 3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay Mount a 3.5in hard drive to any desktop with an available 5.25in bay
$7.99
Downloads
Manual(s):
- IDECASE525F.pdf
English
Data Sheet(s)
- IDECASE525F_Datasheet.pdf
English - IDECASE525F_Datasheet-ES.pdf
Español - IDECASE525F_Datasheet-FR.pdf
Français - IDECASE525F_Datasheet-IT.pdf
Italiano - IDECASE525F_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |