CARRYCASEPRO
Discontinued
Professional Aluminum Tool Carrying Case
CARRYCASEPRONeed a durable, lockable case to carry your expensive, precious tools in? Look no further than StarTech.com's CARRYCASEPRO, featuring adjustable compartments with 5 slotted dividers to fit any and all tool types. A removable tool rack is attached to the inside upper part of the case to make transporting job-related tools to a site quick and easy.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Volume | 1470.75"3 (24,101 cm3) |
| Physical Characteristics | |
| Product Length | 18.5 in [470 mm] |
| Product Width | 6 in [152.5 mm] |
| Product Height | 13.3 in [337 mm] |
| Product Weight | 111.2 oz [3150 g] |
| Packaging Information | |
| Shipping (Package) Weight | 7.3 lb [3.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Professional Aluminum Tool Carrying Case |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CARRYCASEPRO_Datasheet.pdf
English - CARRYCASEPRO_Datasheet-ES.pdf
Español - CARRYCASEPRO_Datasheet-FR.pdf
Français - CARRYCASEPRO_Datasheet-IT.pdf
Italiano - CARRYCASEPRO_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |