RV840B
Discontinued
Rayovac 840 Half-size 844 Coin Cell Clock Battery
RV840BKeep your computer’s clock running smoothly with StarTech.com. We’re your number one source for batteries and other hard-to-find computer parts.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Battery Type | Alkaline |
| Voltage | DC 4.5V |
| Physical Characteristics | |
| Product Length | 1.1 in [29 mm] |
| Product Width | 1 in [26 mm] |
| Product Height | 0.7 in [19 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1/2 Size Notebook 844 Battery |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RV840B_Datasheet.pdf
English - RV840B_Datasheet-ES.pdf
Español - RV840B_Datasheet-FR.pdf
Français - RV840B_Datasheet-IT.pdf
Italiano - RV840B_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |