SCREWNUTSC3
Discontinued
Replacement PC Mounting #2-56 Metal Jack Screw Standoff 50 Pack
SCREWNUTSC3The Startech.com SCREWNUTSC3 is the right solution for mounting any motherboard to your pre-tapped PC chassis. This pack of 50 2-53 jackscrews are handy for building any computer systems.
Applications
- For attaching internal-to-external SCSI3 connector to I/O plate
- Provides secure mount for external SCSI3 cables
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Head | Hex (barrel) |
| Length | 1/4" (6.3mm)- threaded part |
| Thread | #2-56 |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 50 - Screwnuts for SCSI3 Plates |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCREWNUTSC3_Datasheet.pdf
English - SCREWNUTSC3_Datasheet-ES.pdf
Español - SCREWNUTSC3_Datasheet-FR.pdf
Français - SCREWNUTSC3_Datasheet-IT.pdf
Italiano - SCREWNUTSC3_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |