AGPBRAKR
Discontinued
Right Opening AGP Card Retainer Bracket
AGPBRAKRHere’s the situation:
You have a workstation. You have an AGP Card you need to get inside that workstation. In order to set the AGP card securely in the computer, you need a retainer bracket to hold it in place.
Good thing you came to StarTech.com looking for your part. We’ve got everything you’ll ever need to keep your workstation up and running smoothly. Including AGP Card Retainer Brackets.
The StarTech.com Advantage
- Prevents AGP Cards from coming out of their slot, saving costly downtime
- StarTech.com creates all of its parts using only components of the highest quality
What's in the box
Features
- Lever activated AGP card release
Applications
- Install AGP Cards securely in your workstation with StarTech retainer brackets
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Card Release | AGP card is released by pushing release arm to the right |
| Color | Gray |
| Material | ABS Plastic |
| Shipping (Package) Weight | 0.02 lb [0 kg] |
| Slot Dimensions | Fits standard (not Pro) AGP card slots 10x75 mm |
Certifications, Reports and Compatibility

Follow us on Twitter |