TE_33A21
Discontinued
SCSI3 Internal LVD/SE Terminator HPDB68F
TE_33A21The StarTech.com Internal 68 Pin LVD/SE terminator is 2 terminators in 1! It provides the termination necessary at the end of a chain of U2W/U3W LVD SCSI drives, but is also capable of providing active negation termination to Ultra-Wide single-ended SCSI drive chains. This allows it to be used and re-used in any configuration
What's in the box
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Color | Black |
| Connector | Half Pitch DB68 Female |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| Maximum Cable Length | 3000 |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
Certifications, Reports and Compatibility

Follow us on Twitter |