8300HDDKIT
Discontinued
Second Hard Drive Bay Kit for All ATX8000 Series Cases
8300HDDKITThis extra HDD mounting bay allows 2 additional hard drives to be mounted into any StarTech.com ATX8000 series Mid-Tower Cases. The 8300HDDKIT increases the maximum number of drives without increasing the overall size of the case.
The StarTech.com Advantage
- Allows 2 additional hard drives to be mounted into any StarTech.com ATX8000 Series Mid Tower Case
- Increases the drive capacity without increasing the size of the case
Applications
- SOHO Servers
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Only One Screw Required |
| 1 - Second HDD Bay Kit for ATX8300PRO (2 m etal pieces) | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 8300HDDKIT_Datasheet.pdf
English - 8300HDDKIT_Datasheet-ES.pdf
Español - 8300HDDKIT_Datasheet-FR.pdf
Français - 8300HDDKIT_Datasheet-IT.pdf
Italiano - 8300HDDKIT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |