Serial ATA Drive Drawer with Shock Absorbers - Professional Series
DRW115SATStarTech.com’s DRW115SATBK removable SATA hard drive enclosure allows you to harness the power of SATA (SATA, SATA II, SATA III-6Gbps) hard drives. This removable enclosure is a cost-effective way to quickly insert or remove SATA hard drives from any PC with an available 5.25-inch drive bay without opening the computer case. With support for SATA HDD speeds up to 6.0 Gbps, the mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.
With a 7K Insertion Rating, it is an ideal solution for hot swapping hard drives, high-speed back-ups of critical files, moving large files from one computer to another, and for running multiple operating systems on the same PC.
In addition, the DRW115SATBK features our exclusive shock absorbers and a sturdy all aluminum construction that helps limit physical damages to the enclosed hard drive during transport, providing added security and minimizing downtime. Combine all that with a 3 Year Warranty and you have a solid solution suitable for heavy-duty applications.
Includes our exclusive Swap Manager for Windows software to hot-swap the removable drive without powering down the computer.
The StarTech.com Advantage
- Mobile rack system makes removing/replacing drives quick and safe, while a key lock prevents unauthorized access to the drive
- Rubber shock absorbers, and solid aluminum construction ensure the drive is protected both inside and outside the computer system
- Backed by a StarTech.com 3 year warranty and free lifetime technical support
Features
- Fits a single SATA drive into a front accessible 5.25" bay
- Heavy duty aluminum construction for the drive caddy and bay
- Key lockable drive caddy
- Rubber shock absorbers
- 7,000+ insertion rating
- Dual front mounted ball-bearing fans
- Power and fan status LED
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
- Supports 3.5" form factor SATA hard drives
- Includes a copy of drive hot-swapping software
Applications
- Add additional hot-swap bays to a server or workstation computer
- Replace or upgrade old IDE backplane with a SATA backplane
- System builders who need to image many drives simultaneously and quickly
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Be able to replace/remove individual drives from a storage array with minimal or no system down time
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Performance | |
| Shock Protection | Yes |
| 1x SATA Data 7 Pin Male | |
| 1x SATA Power 15 Pin Female | |
| 1x SATA Power 15 Pin Male | |
| Inches: 8.6 x 5.75 x 1.61 | |
| Millimeters: 220 x 148 x 41 | |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Beige |
| Fan Dimensions | Inches: 1.57 x 1.57 x 0.39 Millimeters: 40 x 40 x 10 |
| Fan Enclosure | Plastic |
| General Specifications | Connectors |
| Hard Drive | 1x SATA Data 7 Pin Female |
| HD Compatibility | 3.5 Inch SATA, SATA II, SATA III Hard Drives |
| Internal | 1x LP4 Male |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 2.15 lbs (0.98 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 34.6 oz [980 g] |
| Indicators | |
| LED Indicators | 1 - Power |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
Related Products
Downloads
Manual(s):
- DRW115SAT.pdf
English
Data Sheet(s)
- DRW115SAT_Datasheet.pdf
English - DRW115SAT_Datasheet-ES.pdf
Español - DRW115SAT_Datasheet-FR.pdf
Français - DRW115SAT_Datasheet-IT.pdf
Italiano - DRW115SAT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |