SVSERIALAD
Discontinued
Serial Mouse Cable Adapter for SVxx31 KVM Switches
SVSERIALADAllows PCs requiring serial mouse connection to be connected to any StarTech.com StarView 30 series PS/2 KVM switch.
Features
- PS/2 to DB9 serial mouse adapter for the Starview SVx31 series of KVMs
Applications
- Works with StarTech model numbers: SV231, SV431, SV431D, SV831, SV831D, SV832DS, SV1631D, and SV1632DS KVM Switches
- Will not work for any other application
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Performance | |
| 1 x Female DB9 | |
| Connectors | 1 x Female PS/2 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial Mouse Adapter for SVxx31 StarView |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVSERIALAD_Datasheet.pdf
English - SVSERIALAD_Datasheet-ES.pdf
Español - SVSERIALAD_Datasheet-FR.pdf
Français - SVSERIALAD_Datasheet-IT.pdf
Italiano - SVSERIALAD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |